ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / 4RK25RGN-CW2E / 4GN12.5RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 15 mm | - 13.2 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN15RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - 15.9 lb-in | - 6 ~ 106 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN18RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 15 mm | - 19.4 lb-in | - 5 ~ 88 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN25RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - 15 mm | - 27 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $300.00 |
ES02 / 4RK25RGN-CW2E / 4GN30RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 15 mm | - 32 lb-in | - 3 ~ 53 | Request Quote | - |
- $300.00 |
ES02 / 4RK25RGN-CW2E / 4GN36RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 15 mm | - 38 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $300.00 |
ES02 / 4RK25RGN-CW2E / 4GN50RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - 54 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN60RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 15 mm | - 65 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN75RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 15 mm | - 70 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN90RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 15 mm | - 70 lb-in | - 1 ~ 17 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN100RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - 70 lb-in | - 0.9 ~ 16 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN120RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 15 mm | - 70 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN150RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 15 mm | - 70 lb-in | - 0.6 ~ 10 | Request Quote | - |
- $310.00 |
ES02 / 4RK25RGN-CW2E / 4GN180RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 15 mm | - 70 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
- $310.00 |
ES01 / VSI560A-5U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 19.4 lb-in | - 18 ~ 320 | Request Quote | - |
- $398.00 |
ES01 / VSI560A-6U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 23 lb-in | - 15 ~ 266 | Request Quote | - |
- $398.00 |
ES01 / VSI560A-9U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 35 lb-in | - 10 ~ 177 | Request Quote | - |
- $398.00 |
ES01 / VSI560A-15U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 58 lb-in | - 6 ~ 106 | Request Quote | - |
- $398.00 |
ES01 / VSI560A-18U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 69 lb-in | - 5 ~ 88 | Request Quote | - |
- $398.00 |
ES01 / VSI560A-30U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 111 lb-in | - 3 ~ 53 | Request Quote | - |
- $409.00 |
ES01 / VSI560A-36U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 134 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $409.00 |
ES01 / VSI560A-60U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 220 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $409.00 |
ES01 / VSI560A-90U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 260 lb-in | - 1 ~ 17 | Request Quote | - |
- $409.00 |
ES01 / VSI560A-120U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 260 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $420.00 |
ES01 / VSI560A-180U | - Induction | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 260 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
- $420.00 |