ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 2IK6RGN-AW2U / 2GN50SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 15 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN60SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 17.7 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN75SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 22 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN90SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 26 lb-in | - 1 ~ 17 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN100SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 26 lb-in | - 0.9 ~ 16 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN120SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/16 in. | - 26 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN150SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/16 in. | - 26 lb-in | - 0.6 ~ 10 | Request Quote | - |
- $260.00 |
ES01 / 2IK6RGN-AW2U / 2GN180SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/16 in. | - 26 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
- $260.00 |
ES02 / 2IK6RGN-CW2E / 2GN3SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 0.85 lb-in [50 Hz] 1.06 lb-in [60 Hz] | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN3.6SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 1.06 lb-in [50 Hz] 1.32 lb-in [60 Hz] | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN5SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 1.41 lb-in [50 Hz] 1.77 lb-in [60 Hz] | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN6SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 1.68 lb-in [50 Hz] 2.1 lb-in [60 Hz] | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN7.5SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/16 in. | - 2.1 lb-in [50 Hz] 2.6 lb-in [60 Hz] | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN9SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/16 in. | - 2.5 lb-in [50 Hz] 3.1 lb-in [60 Hz] | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN12.5SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/16 in. | - 3.6 lb-in [50 Hz] 4.5 lb-in [60 Hz] | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN15SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/16 in. | - 4.3 lb-in [50 Hz] 5.3 lb-in [60 Hz] | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN18SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/16 in. | - 5.1 lb-in [50 Hz] 6.4 lb-in [60 Hz] | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | - |
- $247.00 |
ES02 / 2IK6RGN-CW2E / 2GN25SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/16 in. | - 6.4 lb-in [50 Hz] 8 lb-in [60 Hz] | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | - |
- $254.00 |
ES02 / 2IK6RGN-CW2E / 2GN30SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/16 in. | - 7.7 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | - |
- $254.00 |
ES02 / 2IK6RGN-CW2E / 2GN36SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/16 in. | - 11.5 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | - |
- $254.00 |
ES02 / 2IK6RGN-CW2E / 2GN50SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 11.5 lb-in [50 Hz] 15 lb-in [60 Hz] | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | - |
- $262.00 |
ES02 / 2IK6RGN-CW2E / 2GN60SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 14.1 lb-in [50 Hz] 17.7 lb-in [60 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | - |
- $262.00 |
ES02 / 2IK6RGN-CW2E / 2GN75SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 17.7 lb-in [50 Hz] 22 lb-in [60 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | - |
- $262.00 |
ES02 / 2IK6RGN-CW2E / 2GN90SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 21 lb-in [50 Hz] 26 lb-in [60 Hz] | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | - |
- $262.00 |
ES02 / 2IK6RGN-CW2E / 2GN100SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 23 lb-in [50 Hz] 26 lb-in [60 Hz] | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | - |
- $262.00 |