ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / VSI315C2-60E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - 52 lb-in [50 Hz] 57 lb-in [60 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-75E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - 65 lb-in [50 Hz] 71 lb-in [60 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-90E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - 78 lb-in [50 Hz] 85 lb-in [60 Hz] | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-100E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - 87 lb-in [50 Hz] 88 lb-in [60 Hz] | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-120E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - 88 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-150E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - 88 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-180E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - 88 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | - |
- $255.00 |
ES02 / VSI315C2-250E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - 88 lb-in | - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] | Request Quote | - |
- $280.00 |
ES02 / VSI315C2-300E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - 88 lb-in | - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | Request Quote | - |
- $280.00 |
ES02 / VSI315C2-360E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - 88 lb-in | - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] | Request Quote | - |
- $280.00 |
ES01 / VSR315A2-5U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - 4.9 lb-in | - 18 ~ 320 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-6U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - 6 lb-in | - 15 ~ 266 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-7.5U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - 7.4 lb-in | - 12 ~ 213 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-9U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - 8.8 lb-in | - 10 ~ 177 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-12.5U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - 12.3 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-15U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - 15 lb-in | - 6 ~ 106 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-18U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - 17.7 lb-in | - 5 ~ 88 | Request Quote | - |
- $244.00 |
ES01 / VSR315A2-25U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - 24 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $251.00 |
ES01 / VSR315A2-30U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - 28 lb-in | - 3 ~ 53 | Request Quote | - |
- $251.00 |
ES01 / VSR315A2-36U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - 34 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $251.00 |
ES01 / VSR315A2-50U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - 47 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $258.00 |
ES01 / VSR315A2-60U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - 57 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $258.00 |
ES01 / VSR315A2-75U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - 71 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $258.00 |
ES01 / VSR315A2-90U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - 85 lb-in | - 1 ~ 17 | Request Quote | - |
- $258.00 |
ES01 / VSR315A2-100U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - 88 lb-in | - 0.9 ~ 16 | Request Quote | - |
- $258.00 |