ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / VSR315C2-300E | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - 88 lb-in | - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | Request Quote | - |
- $285.00 |
ES02 / VSR315C2-360E | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - 88 lb-in | - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] | Request Quote | - |
- $312.00 |
ES01 / 3IK15RA-AW2U | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.11 lb-in | - 90 ~ 1600 | Request Quote | - |
- $175.00 |
ES02 / 3IK15RA-CW2E | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.02 lb-in [50 Hz] 1.11 lb-in [60 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | - |
- $178.00 |
ES01 / 3RK15RA-AW2U | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.11 lb-in | - 90 ~ 1600 | Request Quote | - |
- $182.00 |
ES02 / 3RK15RA-CW2E | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.11 lb-in | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | - |
- $184.00 |
ES01 / 3IK15RGN-AW2U / 3GN3SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/8 in. | - 2.6 lb-in | - 30 ~ 533 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN3.6SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/8 in. | - 3.1 lb-in | - 25 ~ 444 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN5SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 4.5 lb-in | - 18 ~ 320 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN6SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 5.3 lb-in | - 15 ~ 266 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN7.5SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 6.7 lb-in | - 12 ~ 213 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN9SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 8 lb-in | - 10 ~ 177 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN12.5SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 11.5 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN15SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - 13.2 lb-in | - 6 ~ 106 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN18SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/8 in. | - 15.9 lb-in | - 5 ~ 88 | Request Quote | - |
- $256.00 |
ES01 / 3IK15RGN-AW2U / 3GN25SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 20 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $264.00 |
ES01 / 3IK15RGN-AW2U / 3GN30SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 23 lb-in | - 3 ~ 53 | Request Quote | - |
- $264.00 |
ES01 / 3IK15RGN-AW2U / 3GN36SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 29 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $264.00 |
ES01 / 3IK15RGN-AW2U / 3GN50SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 36 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $272.00 |
ES01 / 3IK15RGN-AW2U / 3GN60SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 44 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $272.00 |
ES01 / 3IK15RGN-AW2U / 3GN75SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 44 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $272.00 |
ES01 / 3IK15RGN-AW2U / 3GN90SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 44 lb-in | - 1 ~ 17 | Request Quote | - |
- $272.00 |
ES01 / 3IK15RGN-AW2U / 3GN100SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 44 lb-in | - 0.9 ~ 16 | Request Quote | - |
- $272.00 |
ES01 / 3IK15RGN-AW2U / 3GN120SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 44 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $272.00 |
ES01 / 3IK15RGN-AW2U / 3GN150SA | - Induction | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 44 lb-in | - 0.6 ~ 10 | Request Quote | - |
- $272.00 |