ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / VSI206C2-12.5E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 3.9 lb-in [50 Hz] 4.9 lb-in [60 Hz] | - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] | Request Quote | - |
- $230.00 |
ES02 / VSI206C2-15E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 4.7 lb-in [50 Hz] 6 lb-in [60 Hz] | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | - |
- $230.00 |
ES02 / VSI206C2-18E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 5.7 lb-in [50 Hz] 7.1 lb-in [60 Hz] | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | - |
- $230.00 |
ES02 / VSI206C2-25E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 7.9 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | - |
- $236.00 |
ES02 / VSI206C2-30E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 11.5 lb-in [60 Hz] 8.8 lb-in [50 Hz] | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | - |
- $236.00 |
ES02 / VSI206C2-36E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 10.6 lb-in [50 Hz] 13.2 lb-in [60 Hz] | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | - |
- $236.00 |
ES02 / VSI206C2-50E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 15 lb-in [50 Hz] 19.4 lb-in [60 Hz] | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-60E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 18.5 lb-in [50 Hz] 23 lb-in [60 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-75E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 23 lb-in [50 Hz] 28 lb-in [60 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-90E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 27 lb-in [50 Hz] 34 lb-in [60 Hz] | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-100E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 30 lb-in [50 Hz] 38 lb-in [60 Hz] | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-120E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 36 lb-in [50 Hz] 46 lb-in [60 Hz] | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-150E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 43 lb-in [50 Hz] 53 lb-in [60 Hz] | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-180E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 51 lb-in [50 Hz] 53 lb-in [60 Hz] | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | - |
- $244.00 |
ES02 / VSI206C2-250E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] | Request Quote | - |
- $267.00 |
ES02 / VSI206C2-300E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | Request Quote | - |
- $267.00 |
ES02 / VSI206C2-360E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] | Request Quote | - |
- $267.00 |
ES01 / VSR206A2-5U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 2 lb-in | - 18 ~ 320 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-6U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 2.3 lb-in | - 15 ~ 266 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-7.5U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 3 lb-in | - 12 ~ 213 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-9U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 3.6 lb-in | - 10 ~ 177 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-12.5U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 4.9 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-15U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 6 lb-in | - 6 ~ 106 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-18U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 7.1 lb-in | - 5 ~ 88 | Request Quote | - |
- $232.00 |
ES01 / VSR206A2-25U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 9.7 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $238.00 |