Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 26 27 28 29 30 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES01 / 4RK25RGN-AW2U / 4GN3.6RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 2.6 lb-in   - 25 ~ 444 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN5RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 15 mm - 3.6 lb-in   - 18 ~ 320 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN6RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 15 mm - 4.3 lb-in   - 15 ~ 266 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN7.5RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - 15 mm - 6.8 lb-in   - 12 ~ 213 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN9RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 15 mm - 8.1 lb-in   - 10 ~ 177 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN12.5RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - 15 mm - 13.2 lb-in   - 7.2 ~ 128 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN15RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 15 mm - 15.9 lb-in   - 6 ~ 106 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN18RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 15 mm - 19.4 lb-in   - 5 ~ 88 Request Quote - -
$288.00
ES01 / 4RK25RGN-AW2U / 4GN25RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - 15 mm - 27 lb-in   - 3.6 ~ 64 Request Quote - -
$295.00
ES01 / 4RK25RGN-AW2U / 4GN30RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 15 mm - 32 lb-in   - 3 ~ 53 Request Quote - -
$295.00
ES01 / 4RK25RGN-AW2U / 4GN36RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 15 mm - 38 lb-in   - 2.5 ~ 44 Request Quote - -
$295.00
ES01 / 4RK25RGN-AW2U / 4GN50RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 15 mm - 54 lb-in   - 1.8 ~ 32 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN60RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 15 mm - 65 lb-in   - 1.5 ~ 26 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN75RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - 15 mm - 70 lb-in   - 1.2 ~ 21 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN90RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 15 mm - 70 lb-in   - 1 ~ 17 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN100RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 15 mm - 70 lb-in   - 0.9 ~ 16 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN120RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 15 mm - 70 lb-in   - 0.75 ~ 13 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN150RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - 15 mm - 70 lb-in   - 0.6 ~ 10 Request Quote - -
$305.00
ES01 / 4RK25RGN-AW2U / 4GN180RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 15 mm - 70 lb-in   - 0.5 ~ 8.8 Request Quote - -
$305.00
ES02 / 4RK25RGN-CW2E / 4GN3RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - 2.2 lb-in   - 30 ~ 533 Request Quote - -
$293.00
ES02 / 4RK25RGN-CW2E / 4GN3.6RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3.6 :1 - 15 mm - 2.6 lb-in   - 25 ~ 444 Request Quote - -
$293.00
ES02 / 4RK25RGN-CW2E / 4GN5RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 15 mm - 3.6 lb-in   - 18 ~ 320 Request Quote - -
$293.00
ES02 / 4RK25RGN-CW2E / 4GN6RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 15 mm - 4.3 lb-in   - 15 ~ 266 Request Quote - -
$293.00
ES02 / 4RK25RGN-CW2E / 4GN7.5RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - 15 mm - 6.8 lb-in   - 12 ~ 213 Request Quote - -
$293.00
ES02 / 4RK25RGN-CW2E / 4GN9RH - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 15 mm - 8.1 lb-in   - 10 ~ 177 Request Quote - -
$293.00
Unit of Measure
« 26 27 28 29 30 »