Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 31 32 33 34 35 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES01 / 5IK60RGU-AWU / 5GU90KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - 177 lb-in   - 1 ~ 17 Request Quote - -
$455.00
ES01 / 5IK60RGU-AWU / 5GU100KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - 177 lb-in   - 0.9 ~ 16 Request Quote - -
$455.00
ES01 / 5IK60RGU-AWU / 5GU120KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - 177 lb-in   - 0.75 ~ 13 Request Quote - -
$455.00
ES01 / 5IK60RGU-AWU / 5GU150KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - 177 lb-in   - 0.6 ~ 10 Request Quote - -
$455.00
ES01 / 5IK60RGU-AWU / 5GU180KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 177 lb-in   - 0.5 ~ 8.8 Request Quote - -
$455.00
ES02 / 5IK60RGU-CWE / 5GU3KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in [60 Hz]  9.7 lb-in [50 Hz]   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] Request Quote - -
$428.00
ES02 / 5IK60RGU-CWE / 5GU3.6KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 11.5 lb-in [50 Hz]  12.3 lb-in [60 Hz]   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$428.00
ES02 / 5IK60RGU-CWE / 5GU5KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - 16.8 lb-in [50 Hz]  17.7 lb-in [60 Hz]   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$428.00
ES02 / 5IK60RGU-CWE / 5GU6KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - 19.4 lb-in [50 Hz]  21 lb-in [60 Hz]   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$428.00
ES02 / 5IK60RGU-CWE / 5GU7.5KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - 24 lb-in [50 Hz]  26 lb-in [60 Hz]   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] Request Quote - -
$428.00
ES02 / 5IK60RGU-CWE / 5GU9KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - 30 lb-in [50 Hz]  31 lb-in [60 Hz]   - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] Request Quote - -
$428.00
ES02 / 5IK60RGU-CWE / 5GU12.5KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - 37 lb-in [50 Hz]  39 lb-in [60 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] Request Quote - -
$443.00
ES02 / 5IK60RGU-CWE / 5GU15KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - 44 lb-in [50 Hz]  47 lb-in [60 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$443.00
ES02 / 5IK60RGU-CWE / 5GU18KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - 53 lb-in [50 Hz]  56 lb-in [60 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$443.00
ES02 / 5IK60RGU-CWE / 5GU25KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - 67 lb-in [50 Hz]  71 lb-in [60 Hz]   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] Request Quote - -
$452.00
ES02 / 5IK60RGU-CWE / 5GU30KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 80 lb-in [50 Hz]  85 lb-in [60 Hz]   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$452.00
ES02 / 5IK60RGU-CWE / 5GU36KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 102 lb-in [60 Hz]  96 lb-in [50 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$452.00
ES02 / 5IK60RGU-CWE / 5GU50KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - 134 lb-in [50 Hz]  143 lb-in [60 Hz]   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] Request Quote - -
$452.00
ES02 / 5IK60RGU-CWE / 5GU60KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - 161 lb-in [50 Hz]  171 lb-in [60 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$452.00
ES02 / 5IK60RGU-CWE / 5GU75KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - 177 lb-in   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] Request Quote - -
$461.00
ES02 / 5IK60RGU-CWE / 5GU90KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - 177 lb-in   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Request Quote - -
$461.00
ES02 / 5IK60RGU-CWE / 5GU100KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - 177 lb-in   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] Request Quote - -
$461.00
ES02 / 5IK60RGU-CWE / 5GU120KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - 177 lb-in   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$461.00
ES02 / 5IK60RGU-CWE / 5GU150KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - 177 lb-in   - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] Request Quote - -
$461.00
ES02 / 5IK60RGU-CWE / 5GU180KA - Induction - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 177 lb-in   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Request Quote - -
$461.00
Unit of Measure
« 31 32 33 34 35 »