Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 31 32 33 34 35 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES01 / 5RK60RGU-AWU / 5GU3KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in   - 30 ~ 533 Request Quote - -
$430.00
ES01 / 5RK60RGU-AWU / 5GU3.6KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 12.3 lb-in   - 25 ~ 444 Request Quote - -
$430.00
ES01 / 5RK60RGU-AWU / 5GU5KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - 17.7 lb-in   - 18 ~ 320 Request Quote - -
$430.00
ES01 / 5RK60RGU-AWU / 5GU6KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - 21 lb-in   - 15 ~ 266 Request Quote - -
$430.00
ES01 / 5RK60RGU-AWU / 5GU7.5KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - 26 lb-in   - 12 ~ 213 Request Quote - -
$430.00
ES01 / 5RK60RGU-AWU / 5GU9KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - 31 lb-in   - 10 ~ 177 Request Quote - -
$430.00
ES01 / 5RK60RGU-AWU / 5GU12.5KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - 39 lb-in   - 7.2 ~ 128 Request Quote - -
$445.00
ES01 / 5RK60RGU-AWU / 5GU15KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - 47 lb-in   - 6 ~ 106 Request Quote - -
$445.00
ES01 / 5RK60RGU-AWU / 5GU18KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - 56 lb-in   - 5 ~ 88 Request Quote - -
$445.00
ES01 / 5RK60RGU-AWU / 5GU25KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - 71 lb-in   - 3.6 ~ 64 Request Quote - -
$454.00
ES01 / 5RK60RGU-AWU / 5GU30KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 85 lb-in   - 3 ~ 53 Request Quote - -
$454.00
ES01 / 5RK60RGU-AWU / 5GU36KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 102 lb-in   - 2.5 ~ 44 Request Quote - -
$454.00
ES01 / 5RK60RGU-AWU / 5GU50KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - 143 lb-in   - 1.8 ~ 32 Request Quote - -
$454.00
ES01 / 5RK60RGU-AWU / 5GU60KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - 171 lb-in   - 1.5 ~ 26 Request Quote - -
$454.00
ES01 / 5RK60RGU-AWU / 5GU75KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - 177 lb-in   - 1.2 ~ 21 Request Quote - -
$463.00
ES01 / 5RK60RGU-AWU / 5GU90KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - 177 lb-in   - 1 ~ 17 Request Quote - -
$463.00
ES01 / 5RK60RGU-AWU / 5GU100KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - 177 lb-in   - 0.9 ~ 16 Request Quote - -
$463.00
ES01 / 5RK60RGU-AWU / 5GU120KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - 177 lb-in   - 0.75 ~ 13 Request Quote - -
$463.00
ES01 / 5RK60RGU-AWU / 5GU150KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - 177 lb-in   - 0.6 ~ 10 Request Quote - -
$463.00
ES01 / 5RK60RGU-AWU / 5GU180KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 177 lb-in   - 0.5 ~ 8.8 Request Quote - -
$463.00
ES02 / 5RK60RGU-CWE / 5GU3KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/8 in. - 10.6 lb-in   - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] Request Quote - -
$435.00
ES02 / 5RK60RGU-CWE / 5GU3.6KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. - 12.3 lb-in   - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] Request Quote - -
$435.00
ES02 / 5RK60RGU-CWE / 5GU5KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - 17.7 lb-in   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$435.00
ES02 / 5RK60RGU-CWE / 5GU6KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - 21 lb-in   - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] Request Quote - -
$435.00
ES02 / 5RK60RGU-CWE / 5GU7.5KA - Reversible - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - 26 lb-in   - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] Request Quote - -
$435.00
Unit of Measure
« 31 32 33 34 35 »