ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 5RK60RGU-AWU / 5GU90RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 17 mm | - 177 lb-in | - 1 ~ 17 | Request Quote | - |
- $507.00 |
ES01 / 5RK60RGU-AWU / 5GU120RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 17 mm | - 177 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $507.00 |
ES01 / 5RK60RGU-AWU / 5GU180RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 17 mm | - 177 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
- $507.00 |
ES02 / 5RK60RGU-CWE / 5GU3.6RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 17 mm | - 7.7 lb-in | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Request Quote | - |
- $470.00 |
ES02 / 5RK60RGU-CWE / 5GU6RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 17 mm | - 13.2 lb-in | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Request Quote | - |
- $470.00 |
ES02 / 5RK60RGU-CWE / 5GU9RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 17 mm | - 26 lb-in | - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Request Quote | - |
- $470.00 |
ES02 / 5RK60RGU-CWE / 5GU15RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 17 mm | - 44 lb-in | - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | Request Quote | - |
- $480.00 |
ES02 / 5RK60RGU-CWE / 5GU18RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 17 mm | - 53 lb-in | - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | Request Quote | - |
- $480.00 |
ES02 / 5RK60RGU-CWE / 5GU30RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 17 mm | - 77 lb-in | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | - |
- $498.00 |
ES02 / 5RK60RGU-CWE / 5GU36RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 17 mm | - 93 lb-in | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | - |
- $498.00 |
ES02 / 5RK60RGU-CWE / 5GU60RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 17 mm | - 155 lb-in | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | - |
- $498.00 |
ES02 / 5RK60RGU-CWE / 5GU90RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 17 mm | - 177 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | - |
- $512.00 |
ES02 / 5RK60RGU-CWE / 5GU120RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 17 mm | - 177 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | - |
- $512.00 |
ES02 / 5RK60RGU-CWE / 5GU180RH | - Reversible | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 17 mm | - 177 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | - |
- $512.00 |
ES01 / VSI540A2-5U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 8.8 lb-in | - 18 ~ 320 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-6U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 10.6 lb-in | - 15 ~ 266 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-7.5U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 13.2 lb-in | - 12 ~ 213 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-9U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 15.9 lb-in | - 10 ~ 177 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-12.5U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 22 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-15U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 26 lb-in | - 6 ~ 106 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-18U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 31 lb-in | - 5 ~ 88 | Request Quote | - |
- $276.00 |
ES01 / VSI540A2-25U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 42 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $287.00 |
ES01 / VSI540A2-30U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 51 lb-in | - 3 ~ 53 | Request Quote | - |
- $287.00 |
ES01 / VSI540A2-36U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 61 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $287.00 |
ES01 / VSI540A2-50U | - Induction | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 85 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $287.00 |