ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / VSR206C2-75E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 26 lb-in [50 Hz] 28 lb-in [60 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-90E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 31 lb-in [50 Hz] 34 lb-in [60 Hz] | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-100E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 35 lb-in [50 Hz] 38 lb-in [60 Hz] | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-120E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 41 lb-in [50 Hz] 46 lb-in [60 Hz] | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-150E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 49 lb-in [50 Hz] 53 lb-in [60 Hz] | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-180E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 53 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | - |
- $249.00 |
ES02 / VSR206C2-250E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] | Request Quote | - |
- $272.00 |
ES02 / VSR206C2-300E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | Request Quote | - |
- $272.00 |
ES02 / VSR206C2-360E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] | Request Quote | - |
- $272.00 |
ES01 / 2IK6RA-AW2U | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.44 lb-in | - 90 ~ 1600 | Request Quote | - |
- $169.00 |
ES02 / 2IK6RA-CW2E | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.35 lb-in [50 Hz] 0.44 lb-in [60 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | - |
- $171.00 |
ES01 / 2RK6RA-AW2U | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.44 lb-in | - 90 ~ 1600 | Request Quote | - |
- $174.00 |
ES02 / 2RK6RA-CW2E | - Reversible | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.41 lb-in [60 Hz] 0.44 lb-in [50 Hz] | - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Request Quote | - |
- $177.00 |
ES01 / 2IK6RGN-AW2U / 2GN3SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 1.06 lb-in | - 30 ~ 533 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN3.6SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 1.32 lb-in | - 25 ~ 444 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN5SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 1.77 lb-in | - 18 ~ 320 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN6SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 2.1 lb-in | - 15 ~ 266 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN7.5SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/16 in. | - 2.6 lb-in | - 12 ~ 213 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN9SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/16 in. | - 3.1 lb-in | - 10 ~ 177 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN12.5SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/16 in. | - 4.5 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN15SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/16 in. | - 5.3 lb-in | - 6 ~ 106 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN18SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/16 in. | - 6.4 lb-in | - 5 ~ 88 | Request Quote | - |
- $245.00 |
ES01 / 2IK6RGN-AW2U / 2GN25SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/16 in. | - 8 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $252.00 |
ES01 / 2IK6RGN-AW2U / 2GN30SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/16 in. | - 9.7 lb-in | - 3 ~ 53 | Request Quote | - |
- $252.00 |
ES01 / 2IK6RGN-AW2U / 2GN36SA | - Induction | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/16 in. | - 11.5 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $252.00 |