Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
 1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLM460SHP-10S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP66 - 15.9 lb-in - - 8 ~ 400 Request Quote - -
BLM460SHP-15S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in - - 5.3 ~ 267 Request Quote - -
BLM460SHP-20S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 15 mm - IP66 - 31 lb-in - - 4 ~ 200 Request Quote - -
BLM460SHP-30S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP66 - 46 lb-in - - 2.7 ~ 133 Request Quote - -
BLM460SHP-50S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 15 mm - IP66 - 76 lb-in - - 1.6 ~ 80 Request Quote - -
BLM460SHP-100S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 15 mm - IP66 - 141 lb-in - - 0.8 ~ 40 Request Quote - -
BLM460SHP-200S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 15 mm - IP66 - 141 lb-in - - 0.4 ~ 20 Request Quote - -
BLM5120HP-5AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 3/4 inch - IP66 - 17.6 lb-in - - 16 ~ 800 Request Quote - -
BLM5120HP-10AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 3/4 inch - IP66 - 36 lb-in - - 8 ~ 400 Request Quote - -
BLM5120HP-15AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 3/4 inch - IP66 - 53 lb-in - - 5.3 ~ 267 Request Quote - -
BLM5120HP-20AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 3/4 inch - IP66 - 71 lb-in - - 4 ~ 200 Request Quote - -
BLM5120HP-30AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 3/4 inch - IP66 - 102 lb-in - - 2.7 ~ 133 Request Quote - -
BLM5120HP-50AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 3/4 inch - IP66 - 171 lb-in - - 1.6 ~ 80 Request Quote - -
BLM5120HP-100AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 3/4 inch - IP66 - 260 lb-in - - 0.8 ~ 40 Request Quote - -
BLM5120HP-200AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 3/4 inch - IP66 - 260 lb-in - - 0.4 ~ 20 Request Quote - -
BLM5120HPK-5H10C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 5/8 inch - IP66 - 28 lb-in - - 8 ~ 360 Request Quote - -
BLM5120HPK-5H15C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 5/8 inch - IP66 - 42 lb-in - - 5.3 ~ 240 Request Quote - -
BLM5120HPK-5H20C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 5/8 inch - IP66 - 57 lb-in - - 4 ~ 180 Request Quote - -
BLM5120HPK-5H30C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 5/8 inch - IP66 - 85 lb-in - - 2.7 ~ 120 Request Quote - -
BLM5120HPK-5H50C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 5/8 inch - IP66 - 141 lb-in - - 1.6 ~ 72 Request Quote - -
BLM5120HPK-5H100C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 5/8 inch - IP66 - 280 lb-in - - 0.8 ~ 36 Request Quote - -
BLM5120HPK-5H200C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 5/8 inch - IP66 - 470 lb-in - - 0.4 ~ 18 Request Quote - -
BLM5120HP-5S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 18 mm - IP66 - 17.6 lb-in - - 16 ~ 800 Request Quote - -
BLM5120HP-10S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 18 mm - IP66 - 36 lb-in - - 8 ~ 400 Request Quote - -
BLM5120HP-15S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP66 - 53 lb-in - - 5.3 ~ 267 Request Quote - -
Unit of Measure
 1 2 3 4 5 »