ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5120HP-20S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM5120HP-30S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM5120HP-50S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM5120HP-100S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM5120HP-200S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM5120HPK-5H10S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 15 mm | - IP66 | - 28 lb-in | - | - 8 ~ 360 | Request Quote | - |
- ![]() |
BLM5120HPK-5H15S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - IP66 | - 42 lb-in | - | - 5.3 ~ 240 | Request Quote | - |
- ![]() |
BLM5120HPK-5H20S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 15 mm | - IP66 | - 57 lb-in | - | - 4 ~ 180 | Request Quote | - |
- ![]() |
BLM5120HPK-5H30S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 15 mm | - IP66 | - 85 lb-in | - | - 2.7 ~ 120 | Request Quote | - |
- ![]() |
BLM5120HPK-5H50S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 1.6 ~ 72 | Request Quote | - |
- ![]() |
BLM5120HPK-5H100S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - IP66 | - 280 lb-in | - | - 0.8 ~ 36 | Request Quote | - |
- ![]() |
BLM5120HPK-5H200S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 15 mm | - IP66 | - 470 lb-in | - | - 0.4 ~ 18 | Request Quote | - |
- ![]() |
BLM6200SHP-5AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 inch | - IP66 | - 25 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM6200SHP-10AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 inch | - IP66 | - 50 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6200SHP-15AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 inch | - IP66 | - 76 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6200SHP-20AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 inch | - IP66 | - 101 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6200SHP-30AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 inch | - IP66 | - 145 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |
BLM6200SHP-50AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 inch | - IP66 | - 240 lb-in | - | - 1.6 ~ 80 | Request Quote | - |
- ![]() |
BLM6200SHP-100AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 7/8 inch | - IP66 | - 450 lb-in | - | - 0.8 ~ 40 | Request Quote | - |
- ![]() |
BLM6200SHP-200AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 7/8 inch | - IP66 | - 610 lb-in | - | - 0.4 ~ 20 | Request Quote | - |
- ![]() |
BLM5200HPK-5AB5A-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 3/4 inch | - IP44 | - 21 lb-in | - | - 16 ~ 720 | Request Quote | - |
- ![]() |
BLM5200HPK-5AB10A-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 3/4 inch | - IP44 | - 43 lb-in | - | - 8 ~ 360 | Request Quote | - |
- ![]() |
BLM5200HPK-5AB20A-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 3/4 inch | - IP44 | - 85 lb-in | - | - 4 ~ 180 | Request Quote | - |
- ![]() |
BLM5200HPK-5CB30A-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 7/8 inch | - IP44 | - 115 lb-in | - | - 2.7 ~ 120 | Request Quote | - |
- ![]() |
BLM5200HPK-5CB50A-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 7/8 inch | - IP44 | - 199 lb-in | - | - 1.6 ~ 72 | Request Quote | - |
- ![]() |