ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BXM230-10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP54 | - 7.5 lb-in | - | - | Request Quote | - | - |
BXM230-15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP54 | - 11.5 lb-in | - | - | Request Quote | - | - |
BXM230-20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP54 | - 15 lb-in | - | - | Request Quote | - | - |
BXM230-30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP54 | - 23 lb-in | - | - | Request Quote | - | - |
BXM230-50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP54 | - 38 lb-in | - | - | Request Quote | - | - |
BXM230-100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP54 | - 75 lb-in | - | - | Request Quote | - | - |
BXM230-200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP54 | - 150 lb-in | - | - | Request Quote | - | - |
BXM230M-5 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP54 | - 3.90 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-10 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP54 | - 7.9 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-15 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP54 | - 12.3 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-20 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP54 | - 15.9 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-30 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP54 | - 23 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-50 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP54 | - 38 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-100 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP54 | - 53 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-200 | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP54 | - 53 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP54 | - 3.5 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP54 | - 7.5 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP54 | - 11.5 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP54 | - 15 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP54 | - 23 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP54 | - 38 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP54 | - 75 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM230M-200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP54 | - 150 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460-5 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP54 | - 7.9 lb-in | - | - | Request Quote | - | - |
BXM460-10 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP54 | - 15.9 lb-in | - | - | Request Quote | - | - |