ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BXM460-15 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP54 | - 23 lb-in | - | - | Request Quote | - | - |
BXM460-20 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP54 | - 31 lb-in | - | - | Request Quote | - | - |
BXM460-30 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP54 | - 46 lb-in | - | - | Request Quote | - | - |
BXM460-50 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP54 | - 76 lb-in | - | - | Request Quote | - | - |
BXM460-100 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP54 | - 141 lb-in | - | - | Request Quote | - | - |
BXM460-200 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - IP54 | - 141 lb-in | - | - | Request Quote | - | - |
BXM460-5FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP54 | - 7.5 lb-in | - | - | Request Quote | - | - |
BXM460-10FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP54 | - 15 lb-in | - | - | Request Quote | - | - |
BXM460-15FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP54 | - 23 lb-in | - | - | Request Quote | - | - |
BXM460-20FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP54 | - 30 lb-in | - | - | Request Quote | - | - |
BXM460-30FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP54 | - 45 lb-in | - | - | Request Quote | - | - |
BXM460-50FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP54 | - 75 lb-in | - | - | Request Quote | - | - |
BXM460-100FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP54 | - 150 lb-in | - | - | Request Quote | - | - |
BXM460-200FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP54 | - 300 lb-in | - | - | Request Quote | - | - |
BXM460M-5 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP54 | - 7.9 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-10 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP54 | - 15.9 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-15 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP54 | - 23 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-20 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP54 | - 31 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-30 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP54 | - 46 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-50 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP54 | - 76 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-100 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP54 | - 141 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-200 | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - IP54 | - 141 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-5FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP54 | - 7.5 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-10FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP54 | - 15 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |
BXM460M-15FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP54 | - 23 lb-in | - Power off activated type, automatically controller by the driver | - | Request Quote | - | - |