ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM460SHP-10S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM460SHP-15S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM460SHP-20S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM460SHP-30S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM460SHP-50S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM460SHP-100S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM460SHP-200S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 0.4 ~ 20 | Request Quote | - | - |
BLM5120HP-5AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 inch | - IP66 | - 17.6 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM5120HP-10AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 3/4 inch | - IP66 | - 36 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM5120HP-15AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 inch | - IP66 | - 53 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM5120HP-20AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 3/4 inch | - IP66 | - 71 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM5120HP-30AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 inch | - IP66 | - 102 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM5120HP-50AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 inch | - IP66 | - 171 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM5120HP-100AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 inch | - IP66 | - 260 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM5120HP-200AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 3/4 inch | - IP66 | - 260 lb-in | - | - 0.4 ~ 20 | Request Quote | - | - |
BLM5120HPK-5H10C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 5/8 inch | - IP66 | - 28 lb-in | - | - 8 ~ 360 | Request Quote | - | - |
BLM5120HPK-5H15C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 5/8 inch | - IP66 | - 42 lb-in | - | - 5.3 ~ 240 | Request Quote | - | - |
BLM5120HPK-5H20C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 5/8 inch | - IP66 | - 57 lb-in | - | - 4 ~ 180 | Request Quote | - | - |
BLM5120HPK-5H30C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 5/8 inch | - IP66 | - 85 lb-in | - | - 2.7 ~ 120 | Request Quote | - | - |
BLM5120HPK-5H50C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 5/8 inch | - IP66 | - 141 lb-in | - | - 1.6 ~ 72 | Request Quote | - | - |
BLM5120HPK-5H100C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 5/8 inch | - IP66 | - 280 lb-in | - | - 0.8 ~ 36 | Request Quote | - | - |
BLM5120HPK-5H200C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 5/8 inch | - IP66 | - 470 lb-in | - | - 0.4 ~ 18 | Request Quote | - | - |
BLM5120HP-5S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP66 | - 17.6 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM5120HP-10S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM5120HP-15S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |