ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM7300HW-20S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP67 | - 152 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM7300HW-30S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP67 | - 210 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM7300HW-50S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP67 | - 360 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM7300HW-100S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP67 | - 610 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM7300HW-5SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP67 | - 38 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM7300HW-10SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP67 | - 76 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM7300HW-15SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP67 | - 114 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM7300HW-20SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP67 | - 152 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM7300HW-30SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP67 | - 210 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM7300HW-50SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP67 | - 360 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM7300HW-100SN | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP67 | - 610 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM7400HW-5S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP67 | - 50 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM7400HW-10S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP67 | - 100 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM7400HW-15S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP67 | - 151 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM7400HW-20S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP67 | - 200 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM7400HW-30S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP67 | - 290 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM7400HW-50S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP67 | - 480 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM7400HW-5SN | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP67 | - 50 lb-in | - | - 16 ~ 800 | Request Quote | - | - |
BLM7400HW-10SN | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP67 | - 100 lb-in | - | - 8 ~ 400 | Request Quote | - | - |
BLM7400HW-15SN | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP67 | - 151 lb-in | - | - 5.3 ~ 267 | Request Quote | - | - |
BLM7400HW-20SN | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP67 | - 200 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM7400HW-30SN | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP67 | - 290 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM7400HW-50SN | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP67 | - 480 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM5120HPM-5FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP65 | - 16 lb-in | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - | - |
BLM5120HPM-10FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP65 | - 33 lb-in | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - | - |