ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5120HP-20SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in | - | - 4 ~ 200 | Request Quote | - | - |
BLM5120HP-30SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in | - | - 2.7 ~ 133 | Request Quote | - | - |
BLM5120HP-50SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in | - | - 1.6 ~ 80 | Request Quote | - | - |
BLM5120HP-100SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.8 ~ 40 | Request Quote | - | - |
BLM5120HP-200SF | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.4 ~ 20 | Request Quote | - | - |
BLM015HK-5 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - IP40 | - 1.94 lb-in | - | - 20 ~ 600 | Request Quote | - Connector | - |
BLM015HK-10 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - IP40 | - 3.8 lb-in | - | - 10 ~ 300 | Request Quote | - Connector | - |
BLM015HK-15 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - IP40 | - 5.7 lb-in | - | - 6.7 ~ 200 | Request Quote | - Connector | - |
BLM015HK-20 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - IP40 | - 7.3 lb-in | - | - 5 ~ 150 | Request Quote | - Connector | - |
BLM015HK-30 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - IP40 | - 10.6 lb-in | - | - 3.3 ~ 100 | Request Quote | - Connector | - |
BLM015HK-50 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - IP40 | - 16.8 lb-in | - | - 2 ~ 60 | Request Quote | - Connector | - |
BLM015HK-100 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - IP40 | - 17.7 lb-in | - | - 1 ~ 30 | Request Quote | - Connector | - |
BLM230HK-5FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 4 lb-in | - | - 16 ~ 600 | Request Quote | - Connector | - |
BLM230HK-10FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP65 | - 8.6 lb-in | - | - 8 ~ 300 | Request Quote | - Connector | - |
BLM230HK-15FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP65 | - 13.2 lb-in | - | - 5.3 ~ 200 | Request Quote | - Connector | - |
BLM230HK-20FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP65 | - 17.7 lb-in | - | - 4 ~ 150 | Request Quote | - Connector | - |
BLM230HK-30FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP65 | - 25 lb-in | - | - 2.7 ~ 100 | Request Quote | - Connector | - |
BLM230HK-50FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP65 | - 43 lb-in | - | - 1.6 ~ 60 | Request Quote | - Connector | - |
BLM230HK-100FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP65 | - 86 lb-in | - | - 0.8 ~ 30 | Request Quote | - Connector | - |
BLM230HK-200FR | - 30 W (1/25 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP65 | - 150 lb-in | - | - 0.4 ~ 15 | Request Quote | - Connector | - |
BLM230HK-5 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 4.6 lb-in | - | - 16 ~ 600 | Request Quote | - Connector | - |
BLM230HK-10 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 8.8 lb-in | - | - 8 ~ 300 | Request Quote | - Connector | - |
BLM230HK-15 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 14.1 lb-in | - | - 5.3 ~ 200 | Request Quote | - Connector | - |
BLM230HK-20 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 18.5 lb-in | - | - 4 ~ 150 | Request Quote | - Connector | - |
BLM230HK-30 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 26 lb-in | - | - 2.7 ~ 100 | Request Quote | - Connector | - |