ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM230HK-50 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 43 lb-in | - | - 1.6 ~ 60 | Request Quote | - Connector | - |
BLM230HK-100 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - | - 0.8 ~ 30 | Request Quote | - Connector | - |
BLM450HK-5FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.1 lb-in | - | - 16 ~ 600 | Request Quote | - Connector | - |
BLM450HK-10FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP65 | - 14.1 lb-in | - | - 8 ~ 300 | Request Quote | - Connector | - |
BLM450HK-15FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP65 | - 21 lb-in | - | - 5.3 ~ 200 | Request Quote | - Connector | - |
BLM450HK-20FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP65 | - 28 lb-in | - | - 4 ~ 150 | Request Quote | - Connector | - |
BLM450HK-30FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - | - 2.7 ~ 100 | Request Quote | - Connector | - |
BLM450HK-50FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP65 | - 71 lb-in | - | - 1.6 ~ 60 | Request Quote | - Connector | - |
BLM450HK-100FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP65 | - 143 lb-in | - | - 0.8 ~ 30 | Request Quote | - Connector | - |
BLM450HK-200FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP65 | - 280 lb-in | - | - 0.4 ~ 15 | Request Quote | - Connector | - |
BLM450HK-5 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.6 lb-in | - | - 16 ~ 600 | Request Quote | - Connector | - |
BLM450HK-10 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP65 | - 15 lb-in | - | - 8 ~ 300 | Request Quote | - Connector | - |
BLM450HK-15 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP65 | - 23 lb-in | - | - 5.3 ~ 200 | Request Quote | - Connector | - |
BLM450HK-20 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP65 | - 30 lb-in | - | - 4 ~ 150 | Request Quote | - Connector | - |
BLM450HK-30 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - | - 2.7 ~ 100 | Request Quote | - Connector | - |
BLM450HK-50 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP65 | - 72 lb-in | - | - 1.6 ~ 60 | Request Quote | - Connector | - |
BLM450HK-100 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP65 | - 141 lb-in | - | - 0.8 ~ 30 | Request Quote | - Connector | - |
BLM230HPM-5S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 10 mm | - IP66 | - 4.7 lb-in | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - Connector | - |
BLM230HPM-10S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 10 mm | - IP66 | - 9.7 lb-in | - Power off activated type. Automatically controlled by the driver. | - 8 ~ 400 | Request Quote | - Connector | - |
BLM230HPM-15S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 10 mm | - IP66 | - 14.1 lb-in | - Power off activated type. Automatically controlled by the driver. | - 5.3 ~ 267 | Request Quote | - Connector | - |
BLM230HPM-20S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 10 mm | - IP66 | - 19.4 lb-in | - Power off activated type. Automatically controlled by the driver. | - 4 ~ 200 | Request Quote | - Connector | - |
BLM230HPM-30S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 10 mm | - IP66 | - 27 lb-in | - Power off activated type. Automatically controlled by the driver. | - 2.7 ~ 133 | Request Quote | - Connector | - |
BLM230HPM-50S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 10 mm | - IP66 | - 46 lb-in | - Power off activated type. Automatically controlled by the driver. | - 1.6 ~ 80 | Request Quote | - Connector | - |
BLM230HPM-100S | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 10 mm | - IP66 | - 53 lb-in | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | Request Quote | - Connector | - |
BLM230HPM-5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP66 | - 3.5 lb-in | - Power off activated type. Automatically controlled by the driver. | - 16 ~ 800 | Request Quote | - Connector | - |