ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5200HPK-5AB10B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 43 lb-in | - | - 8 ~ 360 | Request Quote | - |
- ![]() |
BLM5200HPK-5AB20B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 85 lb-in | - | - 4 ~ 180 | Request Quote | - |
- ![]() |
BLM5200HPK-5CB30B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 115 lb-in | - | - 2.7 ~ 120 | Request Quote | - |
- ![]() |
BLM5200HPK-5CB50B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 199 lb-in | - | - 1.6 ~ 72 | Request Quote | - |
- ![]() |
BLM5200HPK-5EB100B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 420 lb-in | - | - 0.8 ~ 36 | Request Quote | - |
- ![]() |
BLM5200HPK-5EB200B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 800 lb-in | - | - 0.4 ~ 18 | Request Quote | - |
- ![]() |
BLM5200HPK-5KB300B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 1160 lb-in | - | - 0.27 ~ 12 | Request Quote | - |
- ![]() |
BLM5200HPK-5KB450B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 1750 lb-in | - | - 0.18 ~ 8 | Request Quote | - |
- ![]() |
BLM5200HPK-5SB600B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 2200 lb-in | - | - 0.13 ~ 6 | Request Quote | - |
- ![]() |
BLM5200HPK-5SB1200B-L | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 1200 :1 | - 40 mm | - IP44 | - 4500 lb-in | - | - 0.07 ~ 3 | Request Quote | - |
- ![]() |
BLM5200HPK-5XH5S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 25 mm | - IP66 | - 18.5 lb-in | - | - 16 ~ 720 | Request Quote | - |
- ![]() |
BLM5200HPK-5XH10S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 25 mm | - IP66 | - 36 lb-in | - | - 8 ~ 360 | Request Quote | - |
- ![]() |
BLM5200HPK-5XH15S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 25 mm | - IP66 | - 54 lb-in | - | - 5.3 ~ 240 | Request Quote | - |
- ![]() |
BLM5200HPK-5XH20S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 25 mm | - IP66 | - 73 lb-in | - | - 4 ~ 180 | Request Quote | - |
- ![]() |
BLM5200HPK-5XH30S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 25 mm | - IP66 | - 118 lb-in | - | - 2.7 ~ 120 | Request Quote | - |
- ![]() |
BLM5200HPK-5XH50S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 25 mm | - IP66 | - 197 lb-in | - | - 1.6 ~ 72 | Request Quote | - |
- ![]() |
BLM5200HPK-5YH100S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 30 mm | - IP66 | - 360 lb-in | - | - 0.8 ~ 36 | Request Quote | - |
- ![]() |
BLM5200HPK-5YH200S | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 30 mm | - IP66 | - 730 lb-in | - | - 0.4 ~ 18 | Request Quote | - |
- ![]() |
BLM5200HPK-5KV300S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 32 mm | - IP66 | - 1160 lb-in | - | - 0.27 ~ 12 | Request Quote | - |
- ![]() |
BLM5200HPK-5KV450S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 32 mm | - IP66 | - 1750 lb-in | - | - 0.18 ~ 8 | Request Quote | - |
- ![]() |
BLM6400SHP-5AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP66 | - 50.40 lb-in | - | - 16 ~ 800 | Request Quote | - |
- ![]() |
BLM6400SHP-10AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP66 | - 100.80 lb-in | - | - 8 ~ 400 | Request Quote | - |
- ![]() |
BLM6400SHP-15AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP66 | - 151.30 lb-in | - | - 5.3 ~ 267 | Request Quote | - |
- ![]() |
BLM6400SHP-20AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 in. | - IP66 | - 202.60 lb-in | - | - 4 ~ 200 | Request Quote | - |
- ![]() |
BLM6400SHP-30AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 in. | - IP66 | - 290.30 lb-in | - | - 2.7 ~ 133 | Request Quote | - |
- ![]() |