ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK-5XH30C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 1 inch | - IP66 | - 269.95 lb-in | - | - 2.7 ~ 120 | Request Quote | - | - |
BLM5400HPK-5XH50C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 1 inch | - IP66 | - 449.62 lb-in | - | - 1.6 ~ 72 | Request Quote | - | - |
BLM5400HPK-5YH100C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 1-1/4 inch | - IP66 | - 778.87 lb-in | - | - 0.8 ~ 36 | Request Quote | - | - |
BLM5400HPK-5YH200C | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 1-1/4 inch | - IP66 | - 1575.44 lb-in | - | - 0.4 ~ 18 | Request Quote | - | - |
BLM5400HPK-5AB5B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 18 mm | - IP44 | - 47.79 lb-in | - | - 16 ~ 720 | Request Quote | - | - |
BLM5400HPK-5AB10B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 96.47 lb-in | - | - 8 ~ 360 | Request Quote | - | - |
BLM5400HPK-5AB20B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 192.06 lb-in | - | - 4 ~ 180 | Request Quote | - | - |
BLM5400HPK-5CB30B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 280.57 lb-in | - | - 2.7 ~ 120 | Request Quote | - | - |
BLM5400HPK-5CB50B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 441.65 lb-in | - | - 1.6 ~ 72 | Request Quote | - | - |
BLM5400HPK-5EB100B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 955.88 lb-in | - | - 0.8 ~ 36 | Request Quote | - | - |
BLM5400HPK-5EB200B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 1814.41 lb-in | - | - 0.4 ~ 18 | Request Quote | - | - |
BLM5400HPK-5KB300B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 2637.53 lb-in | - | - 0.27 ~ 12 | Request Quote | - | - |
BLM5400HPK-5KB450B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 3814.68 lb-in | - | - 0.18 ~ 8 | Request Quote | - | - |
BLM5400HPK-5SB600B-L | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 5159.99 lb-in | - | - 0.19 ~ 6 | Request Quote | - | - |
BLM5400HPK-5DV100S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 28 mm | - IP66 | - 955.88 lb-in | - | - 0.8 ~ 36 | Request Quote | - | - |
BLM5400HPK-5DV200S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 28 mm | - IP66 | - 1814.41 lb-in | - | - 0.4 ~ 18 | Request Quote | - | - |
BLM5400HPK-5KV300S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 32 mm | - IP66 | - 2637.53 lb-in | - | - 0.27 ~ 12 | Request Quote | - | - |
BLM5400HPK-5KV450S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 32 mm | - IP66 | - 3814.68 lb-in | - | - 0.18 ~ 8 | Request Quote | - | - |
BLM5400HPK-5XH5S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 25 mm | - IP66 | - 42.48 lb-in | - | - 16 ~ 720 | Request Quote | - | - |
BLM5400HPK-5XH10S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 25 mm | - IP66 | - 84.08 lb-in | - | - 8 ~ 360 | Request Quote | - | - |
BLM5400HPK-5XH15S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 25 mm | - IP66 | - 126.57 lb-in | - | - 5.3 ~ 240 | Request Quote | - | - |
BLM5400HPK-5XH20S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 25 mm | - IP66 | - 169.05 lb-in | - | - 4 ~ 180 | Request Quote | - | - |
BLM5400HPK-5XH30S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 25 mm | - IP66 | - 269.95 lb-in | - | - 2.7 ~ 120 | Request Quote | - | - |
BLM5400HPK-5XH50S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 25 mm | - IP66 | - 449.62 lb-in | - | - 1.6 ~ 72 | Request Quote | - | - |
BLM5400HPK-5YH100S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 30 mm | - IP66 | - 778.87 lb-in | - | - 0.8 ~ 36 | Request Quote | - | - |