Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezc_top

With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.

 1 2 3 4 5 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Stroke (mm)

Controller

List Price

EZC4-05 - Motorized Cylinder - 24 VDC - Not Equipped - 40 23 45 - 50 - -
EZC4-05CA - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 50 - Absolute -
EZC4-05CI - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 50 - Incremental -
EZC4-05M - Motorized Cylinder - 24 VDC - Equipped - 40 23 45 - 50 - -
EZC4-05MCA - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 50 - Absolute -
EZC4-05MCI - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 50 - Incremental -
EZC4-10 - Motorized Cylinder - 24 VDC - Not Equipped - 40 23 45 - 100 - -
EZC4-10CA - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 100 - Absolute -
EZC4-10CI - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 100 - Incremental -
EZC4-10M - Motorized Cylinder - 24 VDC - Equipped - 40 23 45 - 100 - -
EZC4-10MCA - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 100 - Absolute -
EZC4-10MCI - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 100 - Incremental -
EZC4-20 - Motorized Cylinder - 24 VDC - Not Equipped - 40 23 45 - 200 - -
EZC4-20CA - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 200 - Absolute -
EZC4-20CI - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 200 - Incremental -
EZC4-20M - Motorized Cylinder - 24 VDC - Equipped - 40 23 45 - 200 - -
EZC4-20MCA - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 200 - Absolute -
EZC4-20MCI - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 200 - Incremental -
EZC4-30 - Motorized Cylinder - 24 VDC - Not Equipped - 40 23 45 - 300 - -
EZC4-30CA - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 300 - Absolute -
EZC4-30CI - Motorized Cylinder with Controller - 24 VDC - Not Equipped - 40 23 45 - 300 - Incremental -
EZC4-30M - Motorized Cylinder - 24 VDC - Equipped - 40 23 45 - 300 - -
EZC4-30MCA - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 300 - Absolute -
EZC4-30MCI - Motorized Cylinder with Controller - 24 VDC - Equipped - 40 23 45 - 300 - Incremental -
EZC6-05 - Motorized Cylinder - 24 VDC - Not Equipped - 94 35 100 - 50 - -
 1 2 3 4 5 »