ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Stroke (mm) |
Controller |
List Price |
---|---|---|---|---|---|---|---|
EZHP6C-10A | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 100 | - Absolute | - |
EZHP6C-10I | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 100 | - Incremental | - |
EZHP6C-10M | - Motorized Cylinder | - Single-Phase 200-230V | - Equipped | - 147 400 | - 100 | - | - |
EZHP6C-10MA | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Equipped | - 147 400 | - 100 | - Absolute | - |
EZHP6C-10MI | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Equipped | - 147 400 | - 100 | - Incremental | - |
EZHP6C-20 | - Motorized Cylinder | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 200 | - | - |
EZHP6C-20A | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 200 | - Absolute | - |
EZHP6C-20I | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 200 | - Incremental | - |
EZHP6C-20M | - Motorized Cylinder | - Single-Phase 200-230V | - Equipped | - 147 400 | - 200 | - | - |
EZHP6C-20MA | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Equipped | - 147 400 | - 200 | - Absolute | - |
EZHP6C-20MI | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Equipped | - 147 400 | - 200 | - Incremental | - |
EZHP6C-30 | - Motorized Cylinder | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 300 | - | - |
EZHP6C-30A | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 300 | - Absolute | - |
EZHP6C-30I | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Not Equipped | - 147 400 | - 300 | - Incremental | - |
EZHP6C-30M | - Motorized Cylinder | - Single-Phase 200-230V | - Equipped | - 147 400 | - 300 | - | - |
EZHP6C-30MA | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Equipped | - 147 400 | - 300 | - Absolute | - |
EZHP6C-30MI | - Motorized Cylinder with Controller | - Single-Phase 200-230V | - Equipped | - 147 400 | - 300 | - Incremental | - |