Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezc_top
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
 1 2 3 4 5 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Stroke (mm)

Controller

List Price

EZHC4A-05I - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 50 - Incremental -
EZHC4A-05M - Motorized Cylinder - Single-Phase 100-115V - Equipped - 55 65 - 50 - -
EZHC4A-05MA - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 50 - Absolute -
EZHC4A-05MI - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 50 - Incremental -
EZHC4A-10 - Motorized Cylinder - Single-Phase 100-115V - Not Equipped - 55 65 - 100 - -
EZHC4A-10A - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 100 - Absolute -
EZHC4A-10I - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 100 - Incremental -
EZHC4A-10M - Motorized Cylinder - Single-Phase 100-115V - Equipped - 55 65 - 100 - -
EZHC4A-10MA - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 100 - Absolute -
EZHC4A-10MI - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 100 - Incremental -
EZHC4A-20 - Motorized Cylinder - Single-Phase 100-115V - Not Equipped - 55 65 - 200 - -
EZHC4A-20A - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 200 - Absolute -
EZHC4A-20I - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 200 - Incremental -
EZHC4A-20M - Motorized Cylinder - Single-Phase 100-115V - Equipped - 55 65 - 200 - -
EZHC4A-20MA - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 200 - Absolute -
EZHC4A-20MI - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 200 - Incremental -
EZHC4A-30 - Motorized Cylinder - Single-Phase 100-115V - Not Equipped - 55 65 - 300 - -
EZHC4A-30A - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 300 - Absolute -
EZHC4A-30I - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 55 65 - 300 - Incremental -
EZHC4A-30M - Motorized Cylinder - Single-Phase 100-115V - Equipped - 55 65 - 300 - -
EZHC4A-30MA - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 300 - Absolute -
EZHC4A-30MI - Motorized Cylinder with Controller - Single-Phase 100-115V - Equipped - 55 65 - 300 - Incremental -
EZHC6A-05 - Motorized Cylinder - Single-Phase 100-115V - Not Equipped - 73 200 - 50 - -
EZHC6A-05A - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 73 200 - 50 - Absolute -
EZHC6A-05I - Motorized Cylinder with Controller - Single-Phase 100-115V - Not Equipped - 73 200 - 50 - Incremental -
 1 2 3 4 5 »