ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS4-20MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 200 | - Absolute | - Yes | - |
EZS4-20MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 200 | - Incremental | - Yes | - |
EZS4-25 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 250 | - | - No | - |
EZS4-25CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 250 | - Absolute | - Yes | - |
EZS4-25CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 250 | - Incremental | - Yes | - |
EZS4-25M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 45 | - 0.015 | - 250 | - | - No | - |
EZS4-25MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 250 | - Absolute | - Yes | - |
EZS4-25MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 250 | - Incremental | - Yes | - |
EZS4-30 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 300 | - | - No | - |
EZS4-30CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 300 | - Absolute | - Yes | - |
EZS4-30CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 300 | - Incremental | - Yes | - |
EZS4-30M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 45 | - 0.015 | - 300 | - | - No | - |
EZS4-30MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 300 | - Absolute | - Yes | - |
EZS4-30MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 300 | - Incremental | - Yes | - |
EZS4-40 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 400 | - | - No | - |
EZS4-40CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 400 | - Absolute | - Yes | - |
EZS4-40CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 400 | - Incremental | - Yes | - |
EZS4-40M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 45 | - 0.015 | - 400 | - | - No | - |
EZS4-40MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 400 | - Absolute | - Yes | - |
EZS4-40MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 400 | - Incremental | - Yes | - |
EZS4-50 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 500 | - | - No | - |
EZS4-50CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 500 | - Absolute | - Yes | - |
EZS4-50CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 45 | - 0.015 | - 500 | - Incremental | - Yes | - |
EZS4-50M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 45 | - 0.015 | - 500 | - | - No | - |
EZS4-50MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 500 | - Absolute | - Yes | - |