ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZHS3A-25A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 250 | - Absolute | - Yes | - |
EZHS3A-25I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 250 | - Incremental | - Yes | - |
EZHS3A-25M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 250 | - | - No | - |
EZHS3A-25MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 250 | - Absolute | - Yes | - |
EZHS3A-25MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 250 | - Incremental | - Yes | - |
EZHS3A-30 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 300 | - | - No | - |
EZHS3A-30A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 300 | - Absolute | - Yes | - |
EZHS3A-30I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 300 | - Incremental | - Yes | - |
EZHS3A-30M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 300 | - | - No | - |
EZHS3A-30MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 300 | - Absolute | - Yes | - |
EZHS3A-30MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 300 | - Incremental | - Yes | - |
EZHS3A-40 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 400 | - | - No | - |
EZHS3A-40A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 400 | - Absolute | - Yes | - |
EZHS3A-40I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 400 | - Incremental | - Yes | - |
EZHS3A-40M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 400 | - | - No | - |
EZHS3A-40MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 400 | - Absolute | - Yes | - |
EZHS3A-40MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 400 | - Incremental | - Yes | - |
EZHS3A-50 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 500 | - | - No | - |
EZHS3A-50A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 500 | - Absolute | - Yes | - |
EZHS3A-50I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 30 | - 0.01 | - 500 | - Incremental | - Yes | - |
EZHS3A-50M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 500 | - | - No | - |
EZHS3A-50MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 500 | - Absolute | - Yes | - |
EZHS3A-50MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 30 | - 0.01 | - 500 | - Incremental | - Yes | - |
EZHS4A-05 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 50 | - | - No | - |
EZHS4A-05A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 50 | - Absolute | - Yes | - |