Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezs_top.jpg
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

EZHS4A-05I - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 50 - Incremental - Yes -
EZHS4A-05M - Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 50 - - No -
EZHS4A-05MA - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 50 - Absolute - Yes -
EZHS4A-05MI - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 50 - Incremental - Yes -
EZHS4A-10 - Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 100 - - No -
EZHS4A-10A - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 100 - Absolute - Yes -
EZHS4A-10I - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 100 - Incremental - Yes -
EZHS4A-10M - Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 100 - - No -
EZHS4A-10MA - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 100 - Absolute - Yes -
EZHS4A-10MI - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 100 - Incremental - Yes -
EZHS4A-15 - Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 150 - - No -
EZHS4A-15A - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 150 - Absolute - Yes -
EZHS4A-15I - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 150 - Incremental - Yes -
EZHS4A-15M - Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 150 - - No -
EZHS4A-15MA - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 150 - Absolute - Yes -
EZHS4A-15MI - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 150 - Incremental - Yes -
EZHS4A-20 - Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 200 - - No -
EZHS4A-20A - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 200 - Absolute - Yes -
EZHS4A-20I - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 200 - Incremental - Yes -
EZHS4A-20M - Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 200 - - No -
EZHS4A-20MA - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 200 - Absolute - Yes -
EZHS4A-20MI - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 200 - Incremental - Yes -
EZHS4A-25 - Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 250 - - No -
EZHS4A-25A - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 250 - Absolute - Yes -
EZHS4A-25I - Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 250 - Incremental - Yes -
Unit of Measure
 1 2 3 4 5 »