Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezs_top.jpg
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

EZS3-20CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 200 - Incremental - Yes -
EZS3-20M - Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 200 - - No -
EZS3-20MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 200 - Absolute - Yes -
EZS3-20MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 200 - Incremental - Yes -
EZS3-25 - Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 250 - - No -
EZS3-25CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 250 - Absolute - Yes -
EZS3-25CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 250 - Incremental - Yes -
EZS3-25M - Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 250 - - No -
EZS3-25MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 250 - Absolute - Yes -
EZS3-25MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 250 - Incremental - Yes -
EZS3-30 - Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 300 - - No -
EZS3-30CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 300 - Absolute - Yes -
EZS3-30CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 300 - Incremental - Yes -
EZS3-30M - Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 300 - - No -
EZS3-30MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 300 - Absolute - Yes -
EZS3-30MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 300 - Incremental - Yes -
EZS3-40 - Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 400 - - No -
EZS3-40CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 400 - Absolute - Yes -
EZS3-40CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 400 - Incremental - Yes -
EZS3-40M - Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 400 - - No -
EZS3-40MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 400 - Absolute - Yes -
EZS3-40MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 400 - Incremental - Yes -
EZS3-50 - Motorized Linear Slide - 24 VDC - Not Equipped - 23 - 0.015 - 500 - - No -
EZS3-50CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 500 - Absolute - Yes -
EZS3-50CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 23 - 0.015 - 500 - Incremental - Yes -
Unit of Measure
« 6 7 8 9 10 »