Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezs_top.jpg
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

EZS3-50M - Motorized Linear Slide - 24 VDC - Equipped - 23 - 0.015 - 500 - - No -
EZS3-50MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 500 - Absolute - Yes -
EZS3-50MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 23 - 0.015 - 500 - Incremental - Yes -
EZS4-05 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 50 - - No -
EZS4-05CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 50 - Absolute - Yes -
EZS4-05CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 50 - Incremental - Yes -
EZS4-05M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 50 - - No -
EZS4-05MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 50 - Absolute - Yes -
EZS4-05MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 50 - Incremental - Yes -
EZS4-10 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 100 - - No -
EZS4-10CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 100 - Absolute - Yes -
EZS4-10CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 100 - Incremental - Yes -
EZS4-10M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 100 - - No -
EZS4-10MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 100 - Absolute - Yes -
EZS4-10MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 100 - Incremental - Yes -
EZS4-15 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 150 - - No -
EZS4-15CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 150 - Absolute - Yes -
EZS4-15CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 150 - Incremental - Yes -
EZS4-15M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 150 - - No -
EZS4-15MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 150 - Absolute - Yes -
EZS4-15MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 150 - Incremental - Yes -
EZS4-20 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 200 - - No -
EZS4-20CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 200 - Absolute - Yes -
EZS4-20CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 200 - Incremental - Yes -
EZS4-20M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 200 - - No -
Unit of Measure
« 6 7 8 9 10 »