ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6-30 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 300 | - | - No | - |
EZS6-30CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 300 | - Absolute | - Yes | - |
EZS6-30CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 300 | - Incremental | - Yes | - |
EZS6-30M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 300 | - | - No | - |
EZS6-30MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 300 | - Absolute | - Yes | - |
EZS6-30MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 300 | - Incremental | - Yes | - |
EZS6-40 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 400 | - | - No | - |
EZS6-40CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 400 | - Absolute | - Yes | - |
EZS6-40CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 400 | - Incremental | - Yes | - |
EZS6-40M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 400 | - | - No | - |
EZS6-40MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 400 | - Absolute | - Yes | - |
EZS6-40MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 400 | - Incremental | - Yes | - |
EZS6-50 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 500 | - | - No | - |
EZS6-50CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 500 | - Absolute | - Yes | - |
EZS6-50CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 500 | - Incremental | - Yes | - |
EZS6-50M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 500 | - | - No | - |
EZS6-50MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 500 | - Absolute | - Yes | - |
EZS6-50MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 500 | - Incremental | - Yes | - |