ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZHS4A-05I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 50 | - Incremental | - Yes | - |
EZHS4A-05M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 50 | - | - No | - |
EZHS4A-05MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 50 | - Absolute | - Yes | - |
EZHS4A-05MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 50 | - Incremental | - Yes | - |
EZHS4A-10 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 100 | - | - No | - |
EZHS4A-10A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 100 | - Absolute | - Yes | - |
EZHS4A-10I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 100 | - Incremental | - Yes | - |
EZHS4A-10M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 100 | - | - No | - |
EZHS4A-10MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 100 | - Absolute | - Yes | - |
EZHS4A-10MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 100 | - Incremental | - Yes | - |
EZHS4A-15 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 150 | - | - No | - |
EZHS4A-15A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 150 | - Absolute | - Yes | - |
EZHS4A-15I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 150 | - Incremental | - Yes | - |
EZHS4A-15M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 150 | - | - No | - |
EZHS4A-15MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 150 | - Absolute | - Yes | - |
EZHS4A-15MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 150 | - Incremental | - Yes | - |
EZHS4A-20 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 200 | - | - No | - |
EZHS4A-20A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 200 | - Absolute | - Yes | - |
EZHS4A-20I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 200 | - Incremental | - Yes | - |
EZHS4A-20M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 200 | - | - No | - |
EZHS4A-20MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 200 | - Absolute | - Yes | - |
EZHS4A-20MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 70 | - 0.01 | - 200 | - Incremental | - Yes | - |
EZHS4A-25 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 250 | - | - No | - |
EZHS4A-25A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 250 | - Absolute | - Yes | - |
EZHS4A-25I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 70 | - 0.01 | - 250 | - Incremental | - Yes | - |