Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezs_top.jpg
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

EZHS6C-20 - Motorized Linear Slide - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 200 - - No -
EZHS6C-20A - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 200 - Absolute - Yes -
EZHS6C-20I - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 200 - Incremental - Yes -
EZHS6C-20M - Motorized Linear Slide - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 200 - - No -
EZHS6C-20MA - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 200 - Absolute - Yes -
EZHS6C-20MI - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 200 - Incremental - Yes -
EZHS6C-25 - Motorized Linear Slide - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 250 - - No -
EZHS6C-25A - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 250 - Absolute - Yes -
EZHS6C-25I - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 250 - Incremental - Yes -
EZHS6C-25M - Motorized Linear Slide - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 250 - - No -
EZHS6C-25MA - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 250 - Absolute - Yes -
EZHS6C-25MI - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 250 - Incremental - Yes -
EZHS6C-30 - Motorized Linear Slide - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 300 - - No -
EZHS6C-30A - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 300 - Absolute - Yes -
EZHS6C-30I - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 300 - Incremental - Yes -
EZHS6C-30M - Motorized Linear Slide - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 300 - - No -
EZHS6C-30MA - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 300 - Absolute - Yes -
EZHS6C-30MI - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 300 - Incremental - Yes -
EZHS6C-40 - Motorized Linear Slide - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 400 - - No -
EZHS6C-40A - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 400 - Absolute - Yes -
EZHS6C-40I - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 400 - Incremental - Yes -
EZHS6C-40M - Motorized Linear Slide - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 400 - - No -
EZHS6C-40MA - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 400 - Absolute - Yes -
EZHS6C-40MI - Motorized Linear Slide with Controller - Single-Phase 200-230 VAC - Equipped - 184 - 0.01 - 400 - Incremental - Yes -
EZHS6C-50 - Motorized Linear Slide - Single-Phase 200-230 VAC - Not Equipped - 184 - 0.01 - 500 - - No -
Unit of Measure
« 6 7 8 9 10 »