ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZHS6C-50A | - Motorized Linear Slide with Controller | - Single-Phase 200-230 VAC | - Not Equipped | - 184 | - 0.01 | - 500 | - Absolute | - Yes | - |
EZHS6C-50I | - Motorized Linear Slide with Controller | - Single-Phase 200-230 VAC | - Not Equipped | - 184 | - 0.01 | - 500 | - Incremental | - Yes | - |
EZHS6C-50M | - Motorized Linear Slide | - Single-Phase 200-230 VAC | - Equipped | - 184 | - 0.01 | - 500 | - | - No | - |
EZHS6C-50MA | - Motorized Linear Slide with Controller | - Single-Phase 200-230 VAC | - Equipped | - 184 | - 0.01 | - 500 | - Absolute | - Yes | - |
EZHS6C-50MI | - Motorized Linear Slide with Controller | - Single-Phase 200-230 VAC | - Equipped | - 184 | - 0.01 | - 500 | - Incremental | - Yes | - |
EZS3-05 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 50 | - | - No | - |
EZS3-05CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 50 | - Absolute | - Yes | - |
EZS3-05CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 50 | - Incremental | - Yes | - |
EZS3-05M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 23 | - 0.015 | - 50 | - | - No | - |
EZS3-05MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 23 | - 0.015 | - 50 | - Absolute | - Yes | - |
EZS3-05MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 23 | - 0.015 | - 50 | - Incremental | - Yes | - |
EZS3-10 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 100 | - | - No | - |
EZS3-10CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 100 | - Absolute | - Yes | - |
EZS3-10CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 100 | - Incremental | - Yes | - |
EZS3-10M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 23 | - 0.015 | - 100 | - | - No | - |
EZS3-10MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 23 | - 0.015 | - 100 | - Absolute | - Yes | - |
EZS3-10MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 23 | - 0.015 | - 100 | - Incremental | - Yes | - |
EZS3-15 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 150 | - | - No | - |
EZS3-15CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 150 | - Absolute | - Yes | - |
EZS3-15CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 150 | - Incremental | - Yes | - |
EZS3-15M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 23 | - 0.015 | - 150 | - | - No | - |
EZS3-15MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 23 | - 0.015 | - 150 | - Absolute | - Yes | - |
EZS3-15MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 23 | - 0.015 | - 150 | - Incremental | - Yes | - |
EZS3-20 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 200 | - | - No | - |
EZS3-20CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 23 | - 0.015 | - 200 | - Absolute | - Yes | - |