ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.
Item # |
Frame Size |
Thickness |
Function |
Type |
Power Supply* |
Speed (r/min)* |
Max. Air Flow* |
Max. Static Pressure* |
Web Price |
|---|---|---|---|---|---|---|---|---|---|
| T-MD625B-12S-G | - 2.44 in | - 1 in. | - Pulse Sensor | - Lead Wire | - 12 VDC | - 4000 | - 17.7 CFM | - 0.196 inH2O | $40.00 |
| T-MD625B-12SHG | - 2.44 in | - 1 in. | - Pulse Sensor | - Connector | - 12 VDC | - 4000 | - 17.7 CFM | - 0.196 inH2O | $48.00 |
| T-MD825B-12S-G | - 3.15 in | - 1 in. | - Pulse Sensor | - Lead Wire | - 12 VDC | - 3800 | - 35.3 CFM | - 0.196 inH2O | $42.00 |
| T-MD825B-12SHG | - 3.15 in | - 1 in. | - Pulse Sensor | - Connector | - 12 VDC | - 3800 | - 35.3 CFM | - 0.196 inH2O | $51.00 |
| T-MD925A-12S-G | - 3.62 in | - 1 in. | - Pulse Sensor | - Lead Wire | - 12 VDC | - 3400 | - 45.9 CFM | - 0.196 inH2O | $50.00 |
| T-MD925A-12SHG | - 3.62 in | - 1 in. | - Pulse Sensor | - Connector | - 12 VDC | - 3400 | - 45.9 CFM | - 0.196 inH2O | $56.00 |
| T-MDS1451-24S-G | - 5.51 in | - 2.01 in. | - Pulse Sensor | - Lead Wire | - 24 VDC | - 3150 | - 205 CFM | - 0.521 inH2O | Request Quote |
| T-MDS1451-24SHG | - 5.51 in | - 2.01 in. | - Pulse Sensor | - Connector | - 24 VDC | - 3150 | - 205 CFM | - 0.521 inH2O | Request Quote |
| T-MDS1451-48S-G | - 5.51 in | - 2.01 in. | - Pulse Sensor | - Lead Wire | - 48 VDC | - 3150 | - 205 CFM | - 0.521 inH2O | Request Quote |
| T-MDS1451-48SHG | - 5.51 in | - 2.01 in. | - Pulse Sensor | - Connector | - 48 VDC | - 3150 | - 205 CFM | - 0.521 inH2O | Request Quote |
| T-MDS1751-24S-G | - 6.77 in | - 2.01 in. | - Pulse Sensor | - Lead Wire | - 24 VDC | - 3200 | - 212 CFM | - 0.549 inH2O | Request Quote |
| T-MDS1751-24SHG | - 6.77 in | - 2.01 in. | - Pulse Sensor | - Connector | - 24 VDC | - 3200 | - 212 CFM | - 0.549 inH2O | Request Quote |