Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
FBLii_top.jpg
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
  • AC input
  • 3.54 in frame size
  • 75 W (1/10 HP) and 120 W (1/6 HP) output power
  • Rated torque from 2.2 lb-in to 260 lb-in
  • Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
  • RoHS compliant
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Variable Speed Range (r/min)

List Price

FBL5120SW-50 - Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 50 :1 - Parallel Shaft Gearhead - 152 - 6 ~ 60 -
FBL5120SW-100 - Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 100 :1 - Parallel Shaft Gearhead - 260 - 3 ~ 30 -
FBL5120SW-200 - Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 200 :1 - Parallel Shaft Gearhead - 260 - 1.5 ~ 15 -
FBL5120SW-A - Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - - Round Shaft (No Gearhead) - 3.50 - 300 ~ 3000 -
1 2 3