Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-AW2U / 2GN3SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 5/16 in. | - 1.5 lb-in | - 0.8 lb-in | - 300 | $234.00 |
2TK3GN-AW2U / 2GN3.6SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 5/16 in. | - 1.8 lb-in | - 0.97 lb-in | - 250 | $234.00 |
2TK3GN-AW2U / 2GN5SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 5/16 in. | - 2.51 lb-in | - 1.34 lb-in | - 180 | $234.00 |
2TK3GN-AW2U / 2GN6SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 5/16 in. | - 3.01 lb-in | - 1.61 lb-in | - 150 | $234.00 |
2TK3GN-AW2U / 2GN7.5SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 5/16 in. | - 3.76 lb-in | - 2.01 lb-in | - 120 | $234.00 |
2TK3GN-AW2U / 2GN9SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 5/16 in. | - 4.51 lb-in | - 2.41 lb-in | - 100 | $234.00 |
2TK3GN-AW2U / 2GN12.5SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 5/16 in. | - 6.26 lb-in | - 3.35 lb-in | - 72 | $234.00 |
2TK3GN-AW2U / 2GN15SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 5/16 in. | - 7.52 lb-in | - 4.02 lb-in | - 60 | $234.00 |
2TK3GN-AW2U / 2GN18SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 5/16 in. | - 9.02 lb-in | - 4.83 lb-in | - 50 | $234.00 |
2TK3GN-AW2U / 2GN25SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 5/16 in. | - 11.29 lb-in | - 6.05 lb-in | - 36 | $243.00 |
2TK3GN-AW2U / 2GN30SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 5/16 in. | - 13.55 lb-in | - 7.25 lb-in | - 30 | $243.00 |
2TK3GN-AW2U / 2GN36SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 5/16 in. | - 16.26 lb-in | - 8.71 lb-in | - 25 | $243.00 |
2TK3GN-AW2U / 2GN50SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 5/16 in. | - 22.58 lb-in | - 12.09 lb-in | - 18 | $253.00 |
2TK3GN-AW2U / 2GN60SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 5/16 in. | - 24.5 lb-in | - 13.12 lb-in | - 15 | $253.00 |
2TK3GN-AW2U / 2GN75SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 16.4 lb-in | - 12 | $253.00 |
2TK3GN-AW2U / 2GN90SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 19.68 lb-in | - 10 | $253.00 |
2TK3GN-AW2U / 2GN100SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 21.86 lb-in | - 9 | $253.00 |
2TK3GN-AW2U / 2GN120SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 26 lb-in | - 7.50 | $253.00 |
2TK3GN-AW2U / 2GN150SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 26 lb-in | - 6 | $253.00 |
2TK3GN-AW2U / 2GN180SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 26 lb-in | - 5 | $253.00 |
2TK3GN-CW2E / 2GN3SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 5/16 in. | - 1.5 lb-in | - 0.8 lb-in [60 Hz] 0.84 lb-in [50 Hz] | - 250 [50 Hz] 300 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN3.6SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 5/16 in. | - 1.8 lb-in | - 0.97 lb-in [60 Hz] 1 lb-in [50 Hz] | - 208 [50 Hz] 250 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN5SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 5/16 in. | - 2.51 lb-in | - 1.34 lb-in [60 Hz] 1.39 lb-in [50 Hz] | - 150 [50 Hz] 180 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN6SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 5/16 in. | - 3.01 lb-in | - 1.61 lb-in [60 Hz] 1.67 lb-in [50 Hz] | - 125 [50 Hz] 150 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN7.5SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 5/16 in. | - 3.76 lb-in | - 2.01 lb-in [60 Hz] 2.09 lb-in [50 Hz] | - 100 [50 Hz] 120 [ 60 Hz] | $241.00 |