Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ik-gn-rohs-img
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

2TK3GN-CW2E / 2GN9SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 5/16 in. - 4.51 lb-in   - 2.41 lb-in [60 Hz]  2.51 lb-in [50 Hz]   - 100 [ 60 Hz] 83 [50 Hz] $241.00
2TK3GN-CW2E / 2GN12.5SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 5/16 in. - 6.26 lb-in   - 3.35 lb-in [60 Hz]  3.48 lb-in [50 Hz]   - 60 [50 Hz] 72 [ 60 Hz] $241.00
2TK3GN-CW2E / 2GN15SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 5/16 in. - 7.52 lb-in   - 4.02 lb-in [60 Hz]  4.18 lb-in [50 Hz]   - 50 [50 Hz] 60 [ 60 Hz] $241.00
2TK3GN-CW2E / 2GN18SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 5/16 in. - 9.02 lb-in   - 4.83 lb-in [60 Hz]  5.01 lb-in [50 Hz]   - 42 [50 Hz] 50 [ 60 Hz] $241.00
2TK3GN-CW2E / 2GN25SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 5/16 in. - 11.29 lb-in   - 6.05 lb-in [60 Hz]  6.27 lb-in [50 Hz]   - 30 [50 Hz] 36 [ 60 Hz] $250.00
2TK3GN-CW2E / 2GN30SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 5/16 in. - 13.55 lb-in   - 7.25 lb-in [60 Hz]  7.53 lb-in [50 Hz]   - 25 [50 Hz] 30 [ 60 Hz] $250.00
2TK3GN-CW2E / 2GN36SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 5/16 in. - 16.26 lb-in   - 8.71 lb-in [60 Hz]  9.03 lb-in [50 Hz]   - 21 [50 Hz] 25 [ 60 Hz] $250.00
2TK3GN-CW2E / 2GN50SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 5/16 in. - 22.58 lb-in   - 12.09 lb-in [60 Hz]  12.55 lb-in [50 Hz]   - 15 [50 Hz] 18 [ 60 Hz] $260.00
2TK3GN-CW2E / 2GN60SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 5/16 in. - 24.5 lb-in   - 13.12 lb-in [60 Hz]  13.61 lb-in [50 Hz]   - 12.5 [50 Hz] 15 [ 60 Hz] $260.00
2TK3GN-CW2E / 2GN75SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 5/16 in. - 26 lb-in   - 16.4 lb-in [60 Hz]  17.02 lb-in [50 Hz]   - 10 [50 Hz] 12 [ 60 Hz] $260.00
2TK3GN-CW2E / 2GN90SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 5/16 in. - 26 lb-in   - 19.68 lb-in [60 Hz]  20.42 lb-in [50 Hz]   - 10 [ 60 Hz] 8.3 [50 Hz] $260.00
2TK3GN-CW2E / 2GN100SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 5/16 in. - 26 lb-in   - 21.86 lb-in [60 Hz]  22.69 lb-in [50 Hz]   - 7.5 [50 Hz] 9 [ 60 Hz] $260.00
2TK3GN-CW2E / 2GN120SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 5/16 in. - 26 lb-in   - 26 lb-in   - 6.3 [50 Hz] 7.5 [ 60 Hz] $260.00
2TK3GN-CW2E / 2GN150SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 5/16 in. - 26 lb-in   - 26 lb-in   - 5 [50 Hz] 6 [ 60 Hz] $260.00
2TK3GN-CW2E / 2GN180SA - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 5/16 in. - 26 lb-in   - 26 lb-in   - 4.2 [50 Hz] 5 [ 60 Hz] $260.00
3TK6GN-AW2U / 3GN3SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - 3.19 lb-in   - 1.87 lb-in   - 300 $249.00
3TK6GN-AW2U / 3GN3.6SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - 3.83 lb-in   - 2.24 lb-in   - 250 $249.00
3TK6GN-AW2U / 3GN5SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - 5.32 lb-in   - 3.11 lb-in   - 180 $249.00
3TK6GN-AW2U / 3GN6SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - 6.38 lb-in   - 3.74 lb-in   - 150 $249.00
3TK6GN-AW2U / 3GN7.5SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - 7.97 lb-in   - 4.67 lb-in   - 120 $249.00
3TK6GN-AW2U / 3GN9SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - 9.57 lb-in   - 5.6 lb-in   - 100 $249.00
3TK6GN-AW2U / 3GN12.5SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - 13.29 lb-in   - 7.78 lb-in   - 72 $249.00
3TK6GN-AW2U / 3GN15SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - 15.95 lb-in   - 9.34 lb-in   - 60 $249.00
3TK6GN-AW2U / 3GN18SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - 19.14 lb-in   - 11.21 lb-in   - 50 $249.00
3TK6GN-AW2U / 3GN25SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - 23.95 lb-in   - 14.03 lb-in   - 36 $259.00
Unit of Measure
 1 2 3 4 5 »