Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ik-gn-rohs-img
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

3TK6GN-AW2U / 3GN30SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - 28.74 lb-in   - 16.84 lb-in   - 30 $259.00
3TK6GN-AW2U / 3GN36SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - 34.49 lb-in   - 20.2 lb-in   - 25 $259.00
3TK6GN-AW2U / 3GN50SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - 44 lb-in   - 28.06 lb-in   - 18 $268.00
3TK6GN-AW2U / 3GN60SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - 44 lb-in   - 30.44 lb-in   - 15 $268.00
3TK6GN-AW2U / 3GN75SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - 44 lb-in   - 38.05 lb-in   - 12 $268.00
3TK6GN-AW2U / 3GN90SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 10 $268.00
3TK6GN-AW2U / 3GN100SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 9 $268.00
3TK6GN-AW2U / 3GN120SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 7.50 $268.00
3TK6GN-AW2U / 3GN150SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 6 $268.00
3TK6GN-AW2U / 3GN180SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 5 $268.00
3TK6GN-CW2E / 3GN3SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - 3.01 lb-in [50 Hz]  3.19 lb-in [60 Hz]   - 1.67 lb-in [50 Hz]  1.87 lb-in [60 Hz]   - 250 [50 Hz] 300 [60 Hz] $255.00
3TK6GN-CW2E / 3GN3.6SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - 3.61 lb-in [50 Hz]  3.83 lb-in [60 Hz]   - 2 lb-in [50 Hz]  2.24 lb-in [60 Hz]   - 208 [50 Hz] 250 [60 Hz] $255.00
3TK6GN-CW2E / 3GN5SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - 5.01 lb-in [50 Hz]  5.32 lb-in [60 Hz]   - 2.78 lb-in [50 Hz]  3.11 lb-in [60 Hz]   - 150 [50 Hz] 180 [60 Hz] $255.00
3TK6GN-CW2E / 3GN6SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - 6.01 lb-in [50 Hz]  6.38 lb-in [60 Hz]   - 3.34 lb-in [50 Hz]  3.74 lb-in [60 Hz]   - 125 [50 Hz] 150 [60 Hz] $255.00
3TK6GN-CW2E / 3GN7.5SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - 7.52 lb-in [50 Hz]  7.97 lb-in [60 Hz]   - 4.18 lb-in [50 Hz]  4.67 lb-in [60 Hz]   - 100 [50 Hz] 120 [60 Hz] $255.00
3TK6GN-CW2E / 3GN9SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - 9.02 lb-in [50 Hz]  9.57 lb-in [60 Hz]   - 5.01 lb-in [50 Hz]  5.6 lb-in [60 Hz]   - 100 [60 Hz] 83 [50 Hz] $255.00
3TK6GN-CW2E / 3GN12.5SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - 12.53 lb-in [50 Hz]  13.29 lb-in [60 Hz]   - 6.96 lb-in [50 Hz]  7.78 lb-in [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $255.00
3TK6GN-CW2E / 3GN15SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - 15.04 lb-in [50 Hz]  15.95 lb-in [60 Hz]   - 8.35 lb-in [50 Hz]  9.34 lb-in [60 Hz]   - 50 [50 Hz] 60 [60 Hz] $255.00
3TK6GN-CW2E / 3GN18SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - 18.04 lb-in [50 Hz]  19.14 lb-in [60 Hz]   - 10.02 lb-in [50 Hz]  11.21 lb-in [60 Hz]   - 42 [50 Hz] 50 [60 Hz] $255.00
3TK6GN-CW2E / 3GN25SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - 22.58 lb-in [50 Hz]  23.95 lb-in [60 Hz]   - 12.55 lb-in [50 Hz]  14.03 lb-in [60 Hz]   - 30 [50 Hz] 36 [60 Hz] $265.00
3TK6GN-CW2E / 3GN30SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - 27.1 lb-in [50 Hz]  28.74 lb-in [60 Hz]   - 15.06 lb-in [50 Hz]  16.84 lb-in [60 Hz]   - 25 [50 Hz] 30 [60 Hz] $265.00
3TK6GN-CW2E / 3GN36SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - 32.52 lb-in [50 Hz]  34.49 lb-in [60 Hz]   - 18.07 lb-in [50 Hz]  20.2 lb-in [60 Hz]   - 21 [50 Hz] 25 [60 Hz] $265.00
3TK6GN-CW2E / 3GN50SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - 44 lb-in   - 25.09 lb-in [50 Hz]  28.06 lb-in [60 Hz]   - 15 [50 Hz] 18 [60 Hz] $274.00
3TK6GN-CW2E / 3GN60SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - 44 lb-in   - 27.23 lb-in [50 Hz]  30.44 lb-in [60 Hz]   - 13 [50 Hz] 15 [60 Hz] $274.00
3TK6GN-CW2E / 3GN75SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - 44 lb-in   - 34.03 lb-in [50 Hz]  38.05 lb-in [60 Hz]   - 10 [50 Hz] 12 [60 Hz] $274.00
Unit of Measure
 1 2 3 4 5 »