Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-CW2E / 3GN90SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 10 [60 Hz] 8 [50 Hz] | $274.00 |
3TK6GN-CW2E / 3GN100SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 8 [50 Hz] 9 [60 Hz] | $274.00 |
3TK6GN-CW2E / 3GN120SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 6 [50 Hz] 7.5 [60 Hz] | $274.00 |
3TK6GN-CW2E / 3GN150SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 5 [50 Hz] 6 [60 Hz] | $274.00 |
3TK6GN-CW2E / 3GN180SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 4 [50 Hz] 5 [60 Hz] | $274.00 |
4TK10GN-AW2U / 4GN3SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - 3.71 lb-in | - 2.79 lb-in | - 300 | $262.00 |
4TK10GN-AW2U / 4GN3.6SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - 4.45 lb-in | - 3.35 lb-in | - 250 | $262.00 |
4TK10GN-AW2U / 4GN5SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - 6.18 lb-in | - 4.66 lb-in | - 180 | $262.00 |
4TK10GN-AW2U / 4GN6SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - 7.42 lb-in | - 5.59 lb-in | - 150 | $262.00 |
4TK10GN-AW2U / 4GN7.5SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - 9.27 lb-in | - 6.99 lb-in | - 120 | $262.00 |
4TK10GN-AW2U / 4GN9SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - 11.13 lb-in | - 8.38 lb-in | - 100 | $262.00 |
4TK10GN-AW2U / 4GN12.5SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - 15.45 lb-in | - 11.64 lb-in | - 72 | $262.00 |
4TK10GN-AW2U / 4GN15SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - 18.54 lb-in | - 13.97 lb-in | - 60 | $262.00 |
4TK10GN-AW2U / 4GN18SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - 22.25 lb-in | - 16.77 lb-in | - 50 | $262.00 |
4TK10GN-AW2U / 4GN25SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - 27.86 lb-in | - 20.99 lb-in | - 36 | $271.00 |
4TK10GN-AW2U / 4GN30SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - 33.43 lb-in | - 25.19 lb-in | - 30 | $271.00 |
4TK10GN-AW2U / 4GN36SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - 40.11 lb-in | - 30.22 lb-in | - 25 | $271.00 |
4TK10GN-AW2U / 4GN50SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - 55.71 lb-in | - 41.98 lb-in | - 18 | $281.00 |
4TK10GN-AW2U / 4GN60SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - 60.44 lb-in | - 45.54 lb-in | - 15 | $281.00 |
4TK10GN-AW2U / 4GN75SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 56.93 lb-in | - 12 | $281.00 |
4TK10GN-AW2U / 4GN90SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 68.31 lb-in | - 10 | $281.00 |
4TK10GN-AW2U / 4GN100SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 9 | $281.00 |
4TK10GN-AW2U / 4GN120SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 7.50 | $281.00 |
4TK10GN-AW2U / 4GN150SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 6 | $281.00 |
4TK10GN-AW2U / 4GN180SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 5 | $281.00 |