Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
4TK10GN-CW2E / 4GN3SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - 4.4 lb-in [60 Hz] 4.71 lb-in [50 Hz] | - 2.79 lb-in | - 250 [50 Hz] 300 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN3.6SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - 5.29 lb-in [60 Hz] 5.65 lb-in [50 Hz] | - 3.35 lb-in | - 208 [50 Hz] 250 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN5SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - 7.34 lb-in [60 Hz] 7.85 lb-in [50 Hz] | - 4.66 lb-in | - 150 [50 Hz] 180 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN6SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - 8.81 lb-in [60 Hz] 9.42 lb-in [50 Hz] | - 5.59 lb-in | - 125 [50 Hz] 150 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN7.5SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - 11.01 lb-in [60 Hz] 11.77 lb-in [50 Hz] | - 6.99 lb-in | - 100 [50 Hz] 120 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN9SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - 13.21 lb-in [60 Hz] 14.12 lb-in [50 Hz] | - 8.38 lb-in | - 100 [60 Hz] 83 [50 Hz] | $271.00 |
4TK10GN-CW2E / 4GN12.5SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - 18.35 lb-in [60 Hz] 19.62 lb-in [50 Hz] | - 11.64 lb-in | - 60 [50 Hz] 72 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN15SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - 22.02 lb-in [60 Hz] 23.54 lb-in [50 Hz] | - 13.97 lb-in | - 50 [50 Hz] 60 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN18SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - 26.43 lb-in [60 Hz] 28.25 lb-in [50 Hz] | - 16.77 lb-in | - 42 [50 Hz] 50 [60 Hz] | $271.00 |
4TK10GN-CW2E / 4GN25SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - 33.08 lb-in [60 Hz] 35.36 lb-in [50 Hz] | - 20.99 lb-in | - 30 [50 Hz] 36 [60 Hz] | $280.00 |
4TK10GN-CW2E / 4GN30SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - 39.69 lb-in [60 Hz] 42.43 lb-in [50 Hz] | - 25.19 lb-in | - 25 [50 Hz] 30 [60 Hz] | $280.00 |
4TK10GN-CW2E / 4GN36SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - 47.63 lb-in [60 Hz] 50.92 lb-in [50 Hz] | - 30.22 lb-in | - 21 [50 Hz] 25 [60 Hz] | $280.00 |
4TK10GN-CW2E / 4GN50SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - 66.16 lb-in [60 Hz] 70 lb-in [50 Hz] | - 41.98 lb-in | - 15 [50 Hz] 18 [60 Hz] | $290.00 |
4TK10GN-CW2E / 4GN60SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 45.54 lb-in | - 13 [50 Hz] 15 [60 Hz] | $290.00 |
4TK10GN-CW2E / 4GN75SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 56.93 lb-in | - 10 [50 Hz] 12 [60 Hz] | $290.00 |
4TK10GN-CW2E / 4GN90SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 68.31 lb-in | - 10 [60 Hz] 8 [50 Hz] | $290.00 |
4TK10GN-CW2E / 4GN100SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 8 [50 Hz] 9 [60 Hz] | $290.00 |
4TK10GN-CW2E / 4GN120SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 6 [50 Hz] 7.5 [60 Hz] | $290.00 |
4TK10GN-CW2E / 4GN150SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 5 [50 Hz] 6 [60 Hz] | $290.00 |
4TK10GN-CW2E / 4GN180SA | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - 70 lb-in | - 70 lb-in | - 4 [50 Hz] 5 [60 Hz] | $290.00 |
5TK20GN-AW2U / 5GN3SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 1/2 in. | - 7.44 lb-in | - 5.32 lb-in | - 300 | $305.00 |
5TK20GN-AW2U / 5GN3.6SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 1/2 in. | - 8.93 lb-in | - 6.38 lb-in | - 250 | $305.00 |
5TK20GN-AW2U / 5GN5SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 1/2 in. | - 12.4 lb-in | - 8.86 lb-in | - 180 | $305.00 |
5TK20GN-AW2U / 5GN6SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 1/2 in. | - 14.88 lb-in | - 10.63 lb-in | - 150 | $305.00 |
5TK20GN-AW2U / 5GN7.5SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 1/2 in. | - 18.6 lb-in | - 13.29 lb-in | - 120 | $305.00 |