Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-AW2U / 5GN9SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 1/2 in. | - 22.33 lb-in | - 15.95 lb-in | - 100 | $305.00 |
5TK20GN-AW2U / 5GN12.5SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 1/2 in. | - 31.01 lb-in | - 22.15 lb-in | - 72 | $305.00 |
5TK20GN-AW2U / 5GN15SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 1/2 in. | - 37.21 lb-in | - 26.58 lb-in | - 60 | $305.00 |
5TK20GN-AW2U / 5GN18SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 1/2 in. | - 44.65 lb-in | - 31.89 lb-in | - 50 | $305.00 |
5TK20GN-AW2U / 5GN25SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 1/2 in. | - 55.89 lb-in | - 39.92 lb-in | - 36 | $317.00 |
5TK20GN-AW2U / 5GN30SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 1/2 in. | - 67.07 lb-in | - 47.91 lb-in | - 30 | $317.00 |
5TK20GN-AW2U / 5GN36SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 1/2 in. | - 80.48 lb-in | - 57.49 lb-in | - 25 | $317.00 |
5TK20GN-AW2U / 5GN50SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 79.84 lb-in | - 18 | $330.00 |
5TK20GN-AW2U / 5GN60SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 86.63 lb-in | - 15 | $330.00 |
5TK20GN-AW2U / 5GN75SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 12 | $330.00 |
5TK20GN-AW2U / 5GN90SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 10 | $330.00 |
5TK20GN-AW2U / 5GN100SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 9 | $330.00 |
5TK20GN-AW2U / 5GN120SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 7.50 | $330.00 |
5TK20GN-AW2U / 5GN150SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 6 | $330.00 |
5TK20GN-AW2U / 5GN180SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 5 | $330.00 |
5TK20GN-CW2E / 5GN3SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 1/2 in. | - 7.44 lb-in | - 4.71 lb-in [60 Hz] 5.47 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN3.6SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 1/2 in. | - 8.93 lb-in | - 5.65 lb-in [60 Hz] 6.56 lb-in [50 Hz] | - 208 [50 Hz] 250 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN5SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 1/2 in. | - 12.4 lb-in | - 7.85 lb-in [60 Hz] 9.11 lb-in [50 Hz] | - 150 [50 Hz] 180 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN6SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 1/2 in. | - 14.88 lb-in | - 10.94 lb-in [50 Hz] 9.42 lb-in [60 Hz] | - 125 [50 Hz] 150 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN7.5SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 1/2 in. | - 18.6 lb-in | - 11.77 lb-in [60 Hz] 13.67 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN9SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 1/2 in. | - 22.33 lb-in | - 14.12 lb-in [60 Hz] 16.4 lb-in [50 Hz] | - 100 [60 Hz] 83 [50 Hz] | $313.00 |
5TK20GN-CW2E / 5GN12.5SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 1/2 in. | - 31.01 lb-in | - 19.62 lb-in [60 Hz] 22.78 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN15SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 1/2 in. | - 37.21 lb-in | - 23.54 lb-in [60 Hz] 27.34 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN18SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 1/2 in. | - 44.65 lb-in | - 28.25 lb-in [60 Hz] 32.81 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | $313.00 |
5TK20GN-CW2E / 5GN25SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 1/2 in. | - 55.89 lb-in | - 35.36 lb-in [60 Hz] 41.06 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $325.00 |