Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-CW2E / 5GN30SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 1/2 in. | - 67.07 lb-in | - 42.43 lb-in [60 Hz] 49.28 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | $325.00 |
5TK20GN-CW2E / 5GN36SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 1/2 in. | - 80.48 lb-in | - 50.92 lb-in [60 Hz] 59.13 lb-in [50 Hz] | - 21 [50 Hz] 25 [60 Hz] | $325.00 |
5TK20GN-CW2E / 5GN50SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 70.72 lb-in [60 Hz] 82.13 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | $338.00 |
5TK20GN-CW2E / 5GN60SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 76.73 lb-in [60 Hz] 88 lb-in [50 Hz] | - 13 [50 Hz] 15 [60 Hz] | $338.00 |
5TK20GN-CW2E / 5GN75SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 10 [50 Hz] 12 [60 Hz] | $338.00 |
5TK20GN-CW2E / 5GN90SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 10 [60 Hz] 8 [50 Hz] | $338.00 |
5TK20GN-CW2E / 5GN100SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 8 [50 Hz] 9 [60 Hz] | $338.00 |
5TK20GN-CW2E / 5GN120SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 6 [50 Hz] 7.5 [60 Hz] | $338.00 |
5TK20GN-CW2E / 5GN150SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 5 [50 Hz] 6 [60 Hz] | $338.00 |
5TK20GN-CW2E / 5GN180SA | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 1/2 in. | - 88 lb-in | - 88 lb-in | - 4 [50 Hz] 5 [60 Hz] | $338.00 |