Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-CW2E / 2GN9SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 5/16 in. | - 4.51 lb-in | - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] | - 100 [ 60 Hz] 83 [50 Hz] | $241.00 |
2TK3GN-CW2E / 2GN12.5SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 5/16 in. | - 6.26 lb-in | - 3.35 lb-in [60 Hz] 3.48 lb-in [50 Hz] | - 60 [50 Hz] 72 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN15SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 5/16 in. | - 7.52 lb-in | - 4.02 lb-in [60 Hz] 4.18 lb-in [50 Hz] | - 50 [50 Hz] 60 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN18SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 5/16 in. | - 9.02 lb-in | - 4.83 lb-in [60 Hz] 5.01 lb-in [50 Hz] | - 42 [50 Hz] 50 [ 60 Hz] | $241.00 |
2TK3GN-CW2E / 2GN25SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 5/16 in. | - 11.29 lb-in | - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] | - 30 [50 Hz] 36 [ 60 Hz] | $250.00 |
2TK3GN-CW2E / 2GN30SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 5/16 in. | - 13.55 lb-in | - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] | - 25 [50 Hz] 30 [ 60 Hz] | $250.00 |
2TK3GN-CW2E / 2GN36SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 5/16 in. | - 16.26 lb-in | - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] | - 21 [50 Hz] 25 [ 60 Hz] | $250.00 |
2TK3GN-CW2E / 2GN50SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 5/16 in. | - 22.58 lb-in | - 12.09 lb-in [60 Hz] 12.55 lb-in [50 Hz] | - 15 [50 Hz] 18 [ 60 Hz] | $260.00 |
2TK3GN-CW2E / 2GN60SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 5/16 in. | - 24.5 lb-in | - 13.12 lb-in [60 Hz] 13.61 lb-in [50 Hz] | - 12.5 [50 Hz] 15 [ 60 Hz] | $260.00 |
2TK3GN-CW2E / 2GN75SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 16.4 lb-in [60 Hz] 17.02 lb-in [50 Hz] | - 10 [50 Hz] 12 [ 60 Hz] | $260.00 |
2TK3GN-CW2E / 2GN90SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 19.68 lb-in [60 Hz] 20.42 lb-in [50 Hz] | - 10 [ 60 Hz] 8.3 [50 Hz] | $260.00 |
2TK3GN-CW2E / 2GN100SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 21.86 lb-in [60 Hz] 22.69 lb-in [50 Hz] | - 7.5 [50 Hz] 9 [ 60 Hz] | $260.00 |
2TK3GN-CW2E / 2GN120SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 26 lb-in | - 6.3 [50 Hz] 7.5 [ 60 Hz] | $260.00 |
2TK3GN-CW2E / 2GN150SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 26 lb-in | - 5 [50 Hz] 6 [ 60 Hz] | $260.00 |
2TK3GN-CW2E / 2GN180SA | - 2.36 in | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 5/16 in. | - 26 lb-in | - 26 lb-in | - 4.2 [50 Hz] 5 [ 60 Hz] | $260.00 |
3TK6GN-AW2U / 3GN3SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - 3.19 lb-in | - 1.87 lb-in | - 300 | $249.00 |
3TK6GN-AW2U / 3GN3.6SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - 3.83 lb-in | - 2.24 lb-in | - 250 | $249.00 |
3TK6GN-AW2U / 3GN5SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - 5.32 lb-in | - 3.11 lb-in | - 180 | $249.00 |
3TK6GN-AW2U / 3GN6SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - 6.38 lb-in | - 3.74 lb-in | - 150 | $249.00 |
3TK6GN-AW2U / 3GN7.5SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - 7.97 lb-in | - 4.67 lb-in | - 120 | $249.00 |
3TK6GN-AW2U / 3GN9SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - 9.57 lb-in | - 5.6 lb-in | - 100 | $249.00 |
3TK6GN-AW2U / 3GN12.5SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - 13.29 lb-in | - 7.78 lb-in | - 72 | $249.00 |
3TK6GN-AW2U / 3GN15SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - 15.95 lb-in | - 9.34 lb-in | - 60 | $249.00 |
3TK6GN-AW2U / 3GN18SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - 19.14 lb-in | - 11.21 lb-in | - 50 | $249.00 |
3TK6GN-AW2U / 3GN25SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - 23.95 lb-in | - 14.03 lb-in | - 36 | $259.00 |