Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
3TK6GN-AW2U / 3GN30SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - 28.74 lb-in | - 16.84 lb-in | - 30 | $259.00 |
3TK6GN-AW2U / 3GN36SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - 34.49 lb-in | - 20.2 lb-in | - 25 | $259.00 |
3TK6GN-AW2U / 3GN50SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 28.06 lb-in | - 18 | $268.00 |
3TK6GN-AW2U / 3GN60SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 30.44 lb-in | - 15 | $268.00 |
3TK6GN-AW2U / 3GN75SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 38.05 lb-in | - 12 | $268.00 |
3TK6GN-AW2U / 3GN90SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 10 | $268.00 |
3TK6GN-AW2U / 3GN100SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 9 | $268.00 |
3TK6GN-AW2U / 3GN120SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 7.50 | $268.00 |
3TK6GN-AW2U / 3GN150SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 6 | $268.00 |
3TK6GN-AW2U / 3GN180SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 44 lb-in | - 5 | $268.00 |
3TK6GN-CW2E / 3GN3SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - 3.01 lb-in [50 Hz] 3.19 lb-in [60 Hz] | - 1.67 lb-in [50 Hz] 1.87 lb-in [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN3.6SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - 3.61 lb-in [50 Hz] 3.83 lb-in [60 Hz] | - 2 lb-in [50 Hz] 2.24 lb-in [60 Hz] | - 208 [50 Hz] 250 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN5SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] | - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] | - 150 [50 Hz] 180 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN6SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - 6.01 lb-in [50 Hz] 6.38 lb-in [60 Hz] | - 3.34 lb-in [50 Hz] 3.74 lb-in [60 Hz] | - 125 [50 Hz] 150 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN7.5SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - 7.52 lb-in [50 Hz] 7.97 lb-in [60 Hz] | - 4.18 lb-in [50 Hz] 4.67 lb-in [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN9SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - 9.02 lb-in [50 Hz] 9.57 lb-in [60 Hz] | - 5.01 lb-in [50 Hz] 5.6 lb-in [60 Hz] | - 100 [60 Hz] 83 [50 Hz] | $255.00 |
3TK6GN-CW2E / 3GN12.5SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - 12.53 lb-in [50 Hz] 13.29 lb-in [60 Hz] | - 6.96 lb-in [50 Hz] 7.78 lb-in [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN15SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - 15.04 lb-in [50 Hz] 15.95 lb-in [60 Hz] | - 8.35 lb-in [50 Hz] 9.34 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN18SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - 18.04 lb-in [50 Hz] 19.14 lb-in [60 Hz] | - 10.02 lb-in [50 Hz] 11.21 lb-in [60 Hz] | - 42 [50 Hz] 50 [60 Hz] | $255.00 |
3TK6GN-CW2E / 3GN25SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - 22.58 lb-in [50 Hz] 23.95 lb-in [60 Hz] | - 12.55 lb-in [50 Hz] 14.03 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | $265.00 |
3TK6GN-CW2E / 3GN30SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - 27.1 lb-in [50 Hz] 28.74 lb-in [60 Hz] | - 15.06 lb-in [50 Hz] 16.84 lb-in [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | $265.00 |
3TK6GN-CW2E / 3GN36SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - 32.52 lb-in [50 Hz] 34.49 lb-in [60 Hz] | - 18.07 lb-in [50 Hz] 20.2 lb-in [60 Hz] | - 21 [50 Hz] 25 [60 Hz] | $265.00 |
3TK6GN-CW2E / 3GN50SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 25.09 lb-in [50 Hz] 28.06 lb-in [60 Hz] | - 15 [50 Hz] 18 [60 Hz] | $274.00 |
3TK6GN-CW2E / 3GN60SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 27.23 lb-in [50 Hz] 30.44 lb-in [60 Hz] | - 13 [50 Hz] 15 [60 Hz] | $274.00 |
3TK6GN-CW2E / 3GN75SA | - 2.76 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - 44 lb-in | - 34.03 lb-in [50 Hz] 38.05 lb-in [60 Hz] | - 10 [50 Hz] 12 [60 Hz] | $274.00 |