Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ik-gn-rohs-img
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

3TK6GN-CW2E / 3GN90SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 10 [60 Hz] 8 [50 Hz] $274.00
3TK6GN-CW2E / 3GN100SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 8 [50 Hz] 9 [60 Hz] $274.00
3TK6GN-CW2E / 3GN120SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 6 [50 Hz] 7.5 [60 Hz] $274.00
3TK6GN-CW2E / 3GN150SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 5 [50 Hz] 6 [60 Hz] $274.00
3TK6GN-CW2E / 3GN180SA - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - 44 lb-in   - 44 lb-in   - 4 [50 Hz] 5 [60 Hz] $274.00
4TK10GN-AW2U / 4GN3SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - 3.71 lb-in   - 2.79 lb-in   - 300 $262.00
4TK10GN-AW2U / 4GN3.6SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - 4.45 lb-in   - 3.35 lb-in   - 250 $262.00
4TK10GN-AW2U / 4GN5SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - 6.18 lb-in   - 4.66 lb-in   - 180 $262.00
4TK10GN-AW2U / 4GN6SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - 7.42 lb-in   - 5.59 lb-in   - 150 $262.00
4TK10GN-AW2U / 4GN7.5SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - 9.27 lb-in   - 6.99 lb-in   - 120 $262.00
4TK10GN-AW2U / 4GN9SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - 11.13 lb-in   - 8.38 lb-in   - 100 $262.00
4TK10GN-AW2U / 4GN12.5SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - 15.45 lb-in   - 11.64 lb-in   - 72 $262.00
4TK10GN-AW2U / 4GN15SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - 18.54 lb-in   - 13.97 lb-in   - 60 $262.00
4TK10GN-AW2U / 4GN18SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - 22.25 lb-in   - 16.77 lb-in   - 50 $262.00
4TK10GN-AW2U / 4GN25SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - 27.86 lb-in   - 20.99 lb-in   - 36 $271.00
4TK10GN-AW2U / 4GN30SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - 33.43 lb-in   - 25.19 lb-in   - 30 $271.00
4TK10GN-AW2U / 4GN36SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - 40.11 lb-in   - 30.22 lb-in   - 25 $271.00
4TK10GN-AW2U / 4GN50SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - 55.71 lb-in   - 41.98 lb-in   - 18 $281.00
4TK10GN-AW2U / 4GN60SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - 60.44 lb-in   - 45.54 lb-in   - 15 $281.00
4TK10GN-AW2U / 4GN75SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - 70 lb-in   - 56.93 lb-in   - 12 $281.00
4TK10GN-AW2U / 4GN90SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - 70 lb-in   - 68.31 lb-in   - 10 $281.00
4TK10GN-AW2U / 4GN100SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - 70 lb-in   - 70 lb-in   - 9 $281.00
4TK10GN-AW2U / 4GN120SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - 70 lb-in   - 70 lb-in   - 7.50 $281.00
4TK10GN-AW2U / 4GN150SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - 70 lb-in   - 70 lb-in   - 6 $281.00
4TK10GN-AW2U / 4GN180SA - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - 70 lb-in   - 70 lb-in   - 5 $281.00
Unit of Measure
 1 2 3 4 5 »