Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-AW2U / 2GN3SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 0.88 lb-in | - 600 | $187.00 |
2RK6GN-AW2U / 2GN3.6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 1.06 lb-in | - 500 | $187.00 |
2RK6GN-AW2U / 2GN5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 1.5 lb-in | - 360 | $187.00 |
2RK6GN-AW2U / 2GN6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 1.77 lb-in | - 300 | $187.00 |
2RK6GN-AW2U / 2GN7.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 2.2 lb-in | - 240 | $187.00 |
2RK6GN-AW2U / 2GN9SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 2.6 lb-in | - 200 | $187.00 |
2RK6GN-AW2U / 2GN12.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 3.7 lb-in | - 144 | $187.00 |
2RK6GN-AW2U / 2GN15SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 4.4 lb-in | - 120 | $187.00 |
2RK6GN-AW2U / 2GN18SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 5.3 lb-in | - 100 | $187.00 |
2RK6GN-AW2U / 2GN25SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 6.6 lb-in | - 72 | $196.00 |
2RK6GN-AW2U / 2GN30SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 7.9 lb-in | - 60 | $196.00 |
2RK6GN-AW2U / 2GN36SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 9.7 lb-in | - 50 | $196.00 |
2RK6GN-AW2U / 2GN50SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 12.3 lb-in | - 36 | $206.00 |
2RK6GN-AW2U / 2GN60SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 14.1 lb-in | - 30 | $206.00 |
2RK6GN-AW2U / 2GN75SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 17.7 lb-in | - 24 | $206.00 |
2RK6GN-AW2U / 2GN90SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 21 lb-in | - 20 | $206.00 |
2RK6GN-AW2U / 2GN100SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 23 lb-in | - 18 | $206.00 |
2RK6GN-AW2U / 2GN120SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 26 lb-in | - 15 | $206.00 |
2RK6GN-AW2U / 2GN150SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 26 lb-in | - 12 | $206.00 |
2RK6GN-AW2U / 2GN180SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 26 lb-in | - 10 | $206.00 |
2RK6GN-CW2E / 2GN3SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | $189.00 |
2RK6GN-CW2E / 2GN3.6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] | - 500 [60 Hz] 416 [50 Hz] | $189.00 |
2RK6GN-CW2E / 2GN5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | $189.00 |
2RK6GN-CW2E / 2GN6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $189.00 |
2RK6GN-CW2E / 2GN7.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | $189.00 |