Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5RK40GN-AW2MU / 5GN90SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 20 | $472.00 |
5RK40GN-AW2MU / 5GN100SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 18 | $472.00 |
5RK40GN-AW2MU / 5GN120SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 15 | $472.00 |
5RK40GN-AW2MU / 5GN150SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 12 | $472.00 |
5RK40GN-AW2MU / 5GN180SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 10 | $472.00 |
5RK40GN-CW2ME / 5GN3SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 5.5 lb-in [60 Hz] 6.8 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN3.6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 6.7 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 500 [60 Hz] 416 [50 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN7.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN9SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN12.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 23 lb-in [60 Hz] 28 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN15SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 28 lb-in [60 Hz] 33 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN18SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $454.00 |
5RK40GN-CW2ME / 5GN25SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 41 lb-in [60 Hz] 50 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $466.00 |
5RK40GN-CW2ME / 5GN30SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 50 lb-in [60 Hz] 61 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $466.00 |
5RK40GN-CW2ME / 5GN36SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 60 lb-in [60 Hz] 73 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | $466.00 |
5RK40GN-CW2ME / 5GN50SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 76 lb-in [60 Hz] 88 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN60SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 25 [50 Hz] 30 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN75SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 20 [50 Hz] 24 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN90SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 16 [50 Hz] 20 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN100SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 15 [50 Hz] 18 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN120SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN150SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 10 [50 Hz] 12 [60 Hz] | $479.00 |
5RK40GN-CW2ME / 5GN180SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 8.3 [8.3] 10 [60 Hz] | $479.00 |