Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-CW2E / 2GN9SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 2.6 lb-in [60 Hz] 3.1 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | $189.00 |
2RK6GN-CW2E / 2GN12.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 3.7 lb-in [60 Hz] 4.4 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | $189.00 |
2RK6GN-CW2E / 2GN15SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $189.00 |
2RK6GN-CW2E / 2GN18SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 5.3 lb-in [60 Hz] 6.2 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $189.00 |
2RK6GN-CW2E / 2GN25SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 6.6 lb-in [60 Hz] 7.8 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $198.00 |
2RK6GN-CW2E / 2GN30SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 7.9 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $198.00 |
2RK6GN-CW2E / 2GN36SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | $198.00 |
2RK6GN-CW2E / 2GN50SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 12.3 lb-in [60 Hz] 14.1 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN60SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN75SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 17.7 lb-in [60 Hz] 21 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN90SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 21 lb-in [60 Hz] 25 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN100SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 23 lb-in [60 Hz] 26 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN120SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 26 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN150SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 26 lb-in | - 10 [50 Hz] 12 [60 Hz] | $208.00 |
2RK6GN-CW2E / 2GN180SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Not Equipped | - 26 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $208.00 |
2RK6GN-AW2MU / 2GN3SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 0.88 lb-in | - 600 | $301.00 |
2RK6GN-AW2MU / 2GN3.6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 1.06 lb-in | - 500 | $301.00 |
2RK6GN-AW2MU / 2GN5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 1.5 lb-in | - 360 | $301.00 |
2RK6GN-AW2MU / 2GN6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 1.77 lb-in | - 300 | $301.00 |
2RK6GN-AW2MU / 2GN7.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 2.2 lb-in | - 240 | $301.00 |
2RK6GN-AW2MU / 2GN9SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 2.6 lb-in | - 200 | $301.00 |
2RK6GN-AW2MU / 2GN12.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 3.7 lb-in | - 144 | $301.00 |
2RK6GN-AW2MU / 2GN15SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 4.4 lb-in | - 120 | $301.00 |
2RK6GN-AW2MU / 2GN18SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 5.3 lb-in | - 100 | $301.00 |
2RK6GN-AW2MU / 2GN25SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 6.6 lb-in | - 72 | $310.00 |