Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-CW2ME / 2GN90SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 21 lb-in [60 Hz] 25 lb-in [50 Hz] | - 16 [50 Hz] 20 [60 Hz] | $325.00 |
2RK6GN-CW2ME / 2GN100SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 23 lb-in [60 Hz] 26 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | $325.00 |
2RK6GN-CW2ME / 2GN120SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 26 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $325.00 |
2RK6GN-CW2ME / 2GN150SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 26 lb-in | - 10 [50 Hz] 12 [60 Hz] | $325.00 |
2RK6GN-CW2ME / 2GN180SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 5/16 in. | - Lead Wire | - Equipped | - 26 lb-in | - 8.3 {50 Hz] 10 [60 Hz] | $325.00 |
3RK15GN-AW2U / 3GN3SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 2.3 lb-in | - 600 | $203.00 |
3RK15GN-AW2U / 3GN3.6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 2.7 lb-in | - 500 | $203.00 |
3RK15GN-AW2U / 3GN5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 3.8 lb-in | - 360 | $203.00 |
3RK15GN-AW2U / 3GN6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 4.5 lb-in | - 300 | $203.00 |
3RK15GN-AW2U / 3GN7.5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 5.6 lb-in | - 240 | $203.00 |
3RK15GN-AW2U / 3GN9SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 6.8 lb-in | - 200 | $203.00 |
3RK15GN-AW2U / 3GN12.5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 9.7 lb-in | - 144 | $203.00 |
3RK15GN-AW2U / 3GN15SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 11.5 lb-in | - 120 | $203.00 |
3RK15GN-AW2U / 3GN18SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 13.2 lb-in | - 100 | $203.00 |
3RK15GN-AW2U / 3GN25SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 16.8 lb-in | - 72 | $213.00 |
3RK15GN-AW2U / 3GN30SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 20 lb-in | - 60 | $213.00 |
3RK15GN-AW2U / 3GN36SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 24 lb-in | - 50 | $213.00 |
3RK15GN-AW2U / 3GN50SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 30 lb-in | - 36 | $222.00 |
3RK15GN-AW2U / 3GN60SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 37 lb-in | - 30 | $222.00 |
3RK15GN-AW2U / 3GN75SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 24 | $222.00 |
3RK15GN-AW2U / 3GN90SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 20 | $222.00 |
3RK15GN-AW2U / 3GN100SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 18 | $222.00 |
3RK15GN-AW2U / 3GN120SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 15 | $222.00 |
3RK15GN-AW2U / 3GN150SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 12 | $222.00 |
3RK15GN-AW2U / 3GN180SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 10 | $222.00 |