Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4RK25GN-AW2TU / 4GN90SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 70 lb-in | - 20 | $275.00 |
4RK25GN-AW2TU / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 70 lb-in | - 18 | $275.00 |
4RK25GN-AW2TU / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 70 lb-in | - 15 | $275.00 |
4RK25GN-AW2TU / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 70 lb-in | - 12 | $275.00 |
4RK25GN-AW2TU / 4GN180SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 70 lb-in | - 10 | $275.00 |
4RK25GN-AW2U / 4GN3SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 3.6 lb-in | - 600 | $216.00 |
4RK25GN-AW2U / 4GN3.6SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 4.4 lb-in | - 500 | $216.00 |
4RK25GN-AW2U / 4GN5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 6.1 lb-in | - 360 | $216.00 |
4RK25GN-AW2U / 4GN6SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 7.3 lb-in | - 300 | $216.00 |
4RK25GN-AW2U / 4GN7.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 8.8 lb-in | - 240 | $216.00 |
4RK25GN-AW2U / 4GN9SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 10.6 lb-in | - 200 | $216.00 |
4RK25GN-AW2U / 4GN12.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 15 lb-in | - 144 | $216.00 |
4RK25GN-AW2U / 4GN15SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 18.5 lb-in | - 120 | $216.00 |
4RK25GN-AW2U / 4GN18SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 22 lb-in | - 100 | $216.00 |
4RK25GN-AW2U / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 27 lb-in | - 72 | $225.00 |
4RK25GN-AW2U / 4GN30SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 32 lb-in | - 60 | $225.00 |
4RK25GN-AW2U / 4GN36SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 39 lb-in | - 50 | $225.00 |
4RK25GN-AW2U / 4GN50SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 49 lb-in | - 36 | $235.00 |
4RK25GN-AW2U / 4GN60SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 59 lb-in | - 30 | $235.00 |
4RK25GN-AW2U / 4GN75SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 70 lb-in | - 24 | $235.00 |
4RK25GN-AW2U / 4GN90SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 70 lb-in | - 20 | $235.00 |
4RK25GN-AW2U / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 70 lb-in | - 18 | $235.00 |
4RK25GN-AW2U / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 70 lb-in | - 15 | $235.00 |
4RK25GN-AW2U / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 70 lb-in | - 12 | $235.00 |
4RK25GN-AW2U / 4GN180SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 70 lb-in | - 10 | $235.00 |