Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3RK15GN-CW2E / 3GN3SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 2.3 lb-in [60 Hz] 2.6 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN3.6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 2.7 lb-in [60 Hz] 3.1 lb-in [50 Hz] | - 500 [60 Hz] 416 [50 Hz] | $206.00 |
3RK15GN-CW2E / 3GN5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 3.8 lb-in [60 Hz] 4.5 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 4.5 lb-in [60 Hz] 5.3 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN7.5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 5.6 lb-in [60 Hz] 6.7 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN9SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 6.8 lb-in [60 Hz] 8 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | $206.00 |
3RK15GN-CW2E / 3GN12.5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 120 [50 Hz] 144 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN15SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN18SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 13.2 lb-in [60 Hz] 15.9 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $206.00 |
3RK15GN-CW2E / 3GN25SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $216.00 |
3RK15GN-CW2E / 3GN30SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 20 lb-in [60 Hz] 23 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $216.00 |
3RK15GN-CW2E / 3GN36SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | $216.00 |
3RK15GN-CW2E / 3GN50SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 30 lb-in [60 Hz] 36 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN60SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 37 lb-in [60 Hz] 44 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN75SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 20 [50 Hz] 24 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN90SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 16 [50 Hz] 20 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN100SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 15 [50 Hz] 18 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN120SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN150SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 10 [50 Hz] 12 [60 Hz] | $225.00 |
3RK15GN-CW2E / 3GN180SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Not Equipped | - 44 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $225.00 |
3RK15GN-AW2MU / 3GN3SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 2.3 lb-in | - 600 | $331.00 |
3RK15GN-AW2MU / 3GN3.6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 2.7 lb-in | - 500 | $331.00 |
3RK15GN-AW2MU / 3GN5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 3.8 lb-in | - 360 | $331.00 |
3RK15GN-AW2MU / 3GN6SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 4.5 lb-in | - 300 | $331.00 |
3RK15GN-AW2MU / 3GN7.5SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 5.6 lb-in | - 240 | $331.00 |